The TM7SPS1A PDB supplies the TM7 power bus.
The following table provides the main characteristics of the TM7SPS1A block:
|
Main Characteristics |
|
|---|---|
|
Rated output power |
15 W |
|
Rated input voltage |
24 Vdc |
|
Rated output voltage |
20 Vdc |
|
Rated output current |
750 mA |
|
TM7 bus connection type |
M12, B coded, male and female connector types |
|
Power supply connection type |
M8, 4-pin, male and female connector types |
The following figure illustrates the TM7SPS1A block:
(A) TM7 bus IN connector
(B) TM7 bus OUT connector
(C) 24 Vdc power IN connector
(D) 24 Vdc power OUT connector
(1) Status LEDs
NOTE: Refer also to Status LEDs.
The following figure illustrates the status LEDs of the TM7SPS1A block:
(1) TM7 power bus status LEDs, set of two LEDs: 1.1 (green) and 1.2 (green)
(2) Power status LEDs, set of two LEDs: 2.1 (orange) and 2.2 (orange)
The table below describes the TM7 power bus status LEDs of the TM7SPS1A block:
|
TM7 power bus status LEDs |
Description |
|
|---|---|---|
|
LED 1.1 |
LED 1.2 |
|
|
OFF |
OFF |
No power supply on TM7 Bus, or detected error on TM7 Power bus |
|
ON |
ON |
TM7 power supply is in valid range |
The table below describes the power status LEDs of the TM7SPS1A block:
|
Power status LEDs |
Description |
|
|---|---|---|
|
LED 2.1 |
LED 2.2 |
|
|
OFF |
OFF |
No power supply, or power supply below the lower limit value |
|
ON |
ON |
Power block supply is in valid range |