TM5SDI2D Electronic Module 2DI 24 Vdc Sink 3 Wires
TM5SDI4D Electronic Module 4DI 24 Vdc Sink 3 Wires
TM5SDI6D Electronic Module 6DI 24 Vdc Sink 2 Wires
TM5SDI12D Electronic Module 12DI 24 Vdc Sink 1 Wire
TM5SDI16D Electronic Module 16DI 24 Vdc Sink 1 Wire
TM5SDI2DF Electronic Module 2DI 24 Vdc Sink 3 Wires
TM5SDI2A Electronic Module 2DI 100...240 Vac 50/60 Hz 3 Wires
TM5SDI4A Electronic Module 4DI 100...240 Vac 50/60 Hz 2 Wires
TM5SDI6U Electronic Module 6DI 100...120 Vac 50/60 Hz 1 Wire