The table below describes the main characteristics of the TM5SDM12DT electronic module:
Main Characteristics |
|
---|---|
Number of input channels |
8 |
Input type |
Type 1 |
Input signal type |
Sink |
Number of output channels |
4 |
Output type |
Transistor |
Output signal type |
Source |
Output current |
0.5 A maximum |
Rated input voltage |
24 Vdc |
The illustration below shows the TM5SDM12DT:
The table below shows the model numbers for the terminal block and the bus bases associated with the TM5SDM12DT:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base Bus base with address setting |
White White |
2 |
TM5SDM12DT |
Electronic Module |
White |
3 |
TM5ACTB12 |
Terminal block, 12 pins |
White |
The following illustration describes the LEDs for TM5SDM12DT:
The table below shows the TM5SDM12DT input status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
Single flash |
Error detected on output channels 1 |
||
e+r |
Steady red / Single green flash |
Invalid firmware |
|
0 - 7 |
Green |
Off |
Corresponding input deactivated |
On |
Corresponding input activated |
||
0 - 3 |
Yellow |
Off |
Corresponding output deactivated |
On |
Corresponding output activated |
||
NOTE: The e LED flashes when detecting one of the following errors on output channels:
|