TM5SDI4A Characteristics

Introduction

This is the description characteristics for the TM5SDI4A electronic module. See also Environmental Characteristics.

 DANGER
FIRE HAZARD
  • Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
  • For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
  • For common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SDI4A electronic module:

General Characteristics

Rated power supply voltage

Power supply source

100...240 Vac

Connected to an external AC power

Power supply range

100...240 Vac

24 Vdc I/O segment current draw

0 mA (N.C.)

TM5 Bus 5 Vdc current draw

34 mA

Power dissipation

1.08 W maximum

Weight

25 g (0.9 oz)

ID code

9541 dec

Input Characteristics

The table describes the input characteristics of the TM5SDI4A electronic module:

Input Characteristics

Number of input channels

4

Wiring type

1 or 2 wires

Rated input voltage

240 Vac

Input voltage range

120...240 Vac

Rated input current at 120 Vac

Rated input current at 240 Vac

5 mA

11 mA

Input filter

Hardware

0 -> 1: ≤40 ms

1 -> 0: ≤30 ms

Software

Default 1 ms, can be configured between 0 and 25 ms in 0.2 ms intervals.

Isolation

Between channels and bus

1 minute 2500 Vac

Between channels

Not isolated