TM5SDI2DF Characteristics

Introduction

This is the description characteristics for the TM5SDI2DF electronic module. See also Environmental Characteristics.

 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SDI2DF electronic module:

General Characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O power segment current draw

34 mA

TM5 power bus 5 Vdc current draw

30 mA

Power dissipation

0.97 W maximum

Weight

25 g (0.9 oz)

ID code for firmware update

7054 dec.

Input Characteristics

The table below describes the input characteristics of the TM5SDI2DF electronic module:

Input Characteristics

Number of input channels

2

Wiring type

1, 2 or 3 wires

Signal type

Sink

Input frequency

50 KHz maximum

Rated input voltage

24 Vdc

Input voltage range

20.4...28.8 Vdc

Rated input current at 24 Vdc

10.5 mA

Input impedance

2.23 kΩ

OFF state

5 Vdc minimum

ON state

15 Vdc maximum

Noise resistance - cable

Shielded cable is necessary

Input filter

Hardware

≤10 µs

Software

0...25 ms in 0.2 ms intervals.

Isolation between input and internal bus

See note 1.

Isolation between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Sensor Supply

The table describes the sensor supply of the TM5SDI2DF electronic module:

Sensor Supply

Voltage

Power segment supply less voltage drop for internal protection

Voltage drop for internal protection at 500 mA

2 Vdc maximum

Sensor supply current (for all powered connected sensors)

500 mA

Internal protection

Overload and short circuit

Event Counter

The table describes the event counter of the TM5SDI2DF electronic module:

Event Counter

Number of counters

2

Counter 1

Input 1

Counter 2

Input 2

Signal form

Square wave pulse

Input frequency

50 KHz maximum

Counter frequency

50 KHz maximum

Counter size

16 bit

Evaluation

Every positive edge, cyclic counter

Gate measurement

The table describes the gate measurement of the TM5SDI2DF electronic module:

Gate measurement

Number of gate measurements

1

Gate measurement using

Input 1 or Input 2

Signal form

Square wave pulse

Evaluation

Positive edge - Negative edge

Pulse length

≥20 µs

Length of pauses between pulses

≥100 µs

Internal clock frequency

48 MHz, 24 MHz, 12 MHz, 6 MHz, 3 MHz, 1.5 MHz, 750 KHz, 375 KHz, 187.5 KHz

Counter size

16 bit