TM5SMM6D2L Characteristics

Introduction

This is the description characteristics for the TM5SMM6D2L electronic module. See also Environmental Characteristics.

 DANGER
FIRE HAZARD
  • Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
  • For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
  • For common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SMM6D2L electronic module:

General Characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

73 mA (all digital inputs and outputs On)

TM5 Bus 5 Vdc current draw

2 mA

Power dissipation

1.75 W maximum

Weight

25 g (0.9 oz)

ID code for firmware update

9411 dec

Input Characteristics of Digital Channels

The table describes the input characteristics of digital channels of the TM5SMM6D2L electronic module:

Input Characteristics

Number of input channels

4

Wiring type

1 wire

Rated input voltage

24 Vdc

Input voltage range

20.4...28.8 Vdc

De-rating

Temperature: 55...60°C (131...140°F)

up to 3 inputs simultaneously activated

Rated input current at 24 Vdc

3.3 mA

Input impedance

7.18 kΩ

OFF state

5 Vdc maximum

ON state

15 Vdc minimum

Input filter

Hardware

≤2 μs

Software

Default: 1 ms

Can be configured between 0 and 25 ms in 0.2 ms intervals.

Isolation

Between input and internal bus

See note 1

Between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Input Characteristics of Analog Channels

The table describes the input characteristics of analog channels of the TM5SMM6D2L electronic module:

Input Characteristics

Voltage Input

Current Input

Input range

-10...+10 Vdc

0...20 mA / 4...20 mA

Input impedance

1 MΩ minimum

Load impedance

300 Ω maximum

Sample duration time

400 μs

Input type

Single ended

Conversion mode

Successive Approximative Register

Input filter

Low pass third order / cut-off frequency 1 kHz

Input tolerance - maximum deviation at ambient 25°C (77°F)

< 0.08% of the measurement

< 0.08% of the measurement

Input tolerance - temperature drift

0.006% / °C of the measurement

0.009% / °C of the measurement

Input tolerance - non linearity

0.02%

0.02%

Digital resolution

12 bits + sign

12 bits

Resolution value

2.441 mV

4.883 μΑ

Common mode rejection

DC

70 dB minimum

50 Hz

70 dB minimum

Output Characteristics of Digital Channels

The table describes the output characteristics of digital channels of the TM5SMM6D2L electronic module:

Output Characteristics

Number of Output channels

2

Wiring type

1 wire

Output current

0.5 A maximum per output

Total output current

1 A maximum

Output voltage

24 Vdc

Output voltage range

20.4...28.8 Vdc

De-rating

Temperature: 55...60°C (131...140°F)

I=0.4 A maximum by channel

Voltage drop

0.2 Vdc maximum at 0.5 A rated current

Leakage current when switched off

5 μΑ

Turn on time

250 μs maximum

Turn off time

250 μs maximum

Output protection

Against short-circuit and overload, thermal protection

Short-circuit output peak current

14 A maximum

Automatic rearming after short-circuit or overload

Yes, 10 ms minimum depending on internal temperature

Protection against reverse polarity

Yes

Clamping voltage

Typ. 50 Vdc

Switching frequency

Resistive load

100 Hz

Inductive load

See the switching inductive load characteristics.

Isolation

Between input and internal bus

See note 1

Between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Output Characteristics of Analog Channels

The table describes the output characteristics of analog channels of the TM5SMM6D2L electronic module:

Output Characteristics

Voltage Output

Current Output

Output range

-10...+10 Vdc

0...20 mA

Output impedance

1 kΩ minimum (0...55°C (32...131°F)), 10 kΩ minimum (55...60°C (131...140°F))

Load impedance

400 Ω maximum (0...55°C (32...131°F)), >300 Ω maximum (55...60°C (131...140°F))

Conversion time

300 μs

Response time for output change

1 ms maximum

Output tolerance - maximum deviation at ambient 25°C (77°F)

< 0.15% of the measurement

Output tolerance - temperature drift

0.02% / °C of the measurement

Output tolerance - non linearity

< 0.1% of the measurement

Output tolerance - maximum deviation caused by load change

0.02% from 10 MΩ to 1 kΩ, resistive

0.5% from 1 Ω to 500 Ω, resistive

Digital resolution

12 bits + sign

12 bits

Resolution value

2.441 mV

4.882 μΑ

Noise resistance - cable

Shielded cable is necessary

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1

Output protection

Short-circuit protection: current limitation is 50 mA

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Switching Inductive Loads

The curves provide the switching inductive load characteristics for the TM5SMM6D2L electronic module.

1 Load resistance in Ω

2 Load inductance

3 Maximum operating cycles / second