TM5SDM8DTS Characteristics

Introduction

This is the description characteristics for the TM5SDM8DTS electronic module. See also Environmental Characteristics.

 DANGER
FIRE HAZARD
  • Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
  • For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
  • For common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SDM8DTS electronic module:

General characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

62.5 mA

TM5 bus 5 Vdc current draw

2 mA

Power dissipation

1.51 W maximum

Weight

22 g (0.8 oz)

ID code for firmware update

43323 dec

Input Characteristics

The table describes the input characteristics of the TM5SDM8DTS electronic module:

Input characteristics

Number of input channels

4 inputs

Wiring type

1 wire

Rated input voltage

24 Vdc

Input voltage range

20.4...28.8 Vdc

Rated input current at 24 Vdc

1.3 mA

Input impedance

18.4 kΩ

OFF state

< 5 Vdc

ON state

> 15 Vdc

Input circuit

Sink

Input frequency

40 kHz

Additional functions

  • 4x time stamping units with time stamp function

  • 4x input oversampling

Input filter

Hardware

≥ 2 μs

Software

Isolation

Between channels and bus

See note 1

Between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Output Characteristics

The table describes the output characteristics of the TM5SDM8DTS electronic module:

Output characteristics

Output channels

4 outputs

Wiring type

1 wire

Output current

0.1 A maximum per output

Total output current

0.4 A

Output voltage

24 Vdc

Output voltage range

20.4...28.8 Vdc

Output circuit

Sink and/or source

Output protection

  • Thermal cutoff for overcurrent and short-circuit

  • Integrated protection for switching inductances

Additional functions

  • 4x edge generation with μs precision

  • 4x output oversampling

Voltage drop

< 0.9 V at 0.1 A rated current

Leakage current when switched off

maximum 25 µA

Turn on time

< 2 µs

Turn off time

< 2 µs

Automatic rearming after short-circuit or overload

Yes, 10 ms minimum depending on internal temperature

Time Stamping

The table describes the time stamping units characteristics of the TM5SDM8DTS electronic module:

Characteristics

Number of time stamping units

4

Input frequency (maximum)

40 kHz

Resolution

1 µs time stamp function

Signal form

Square wave pulse

Sensor supply

Module-internal, maximum 600 mA

Oversampling

The table describes the oversampling characteristics of the TM5SDM8DTS electronic module:

Characteristics

Number of oversampling units

4

Sample time

125 µs, 250 µs, 500 µs depending on Sercos cycle time

Switching Inductive Loads

The curves below provide the switching inductive load characteristics for the TM5SDM8DTS electronic module.

1 Load resistance in Ω

2 Load inductance

3 Maximum operating cycles / second (with 90% duty cycle)