Notes on Using the "MultiCam" Function
This chapter contains information you must observe when using the "MultiCam" function.
NOTE: Errors in the cam definition can result in setpoint jumps. Thus, verify the parameterization (e.g. profile type, scaling factor) for all operating modes during commissioning.
|
UNINTENDED MOVEMENT OF THE SLAVE AXIS |
Deactivate the POU that instructs the slave, or disconnect the connection from the master, if the slave axis stops independently from the master. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |