Writing the maximum velocity, maximum acceleration, maximum deceleration, maximum travel distance and the ramp for the jogging mode.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Selecting the component. Valid values are:
|
|
|
i_lrMaxVelocity |
LREAL |
Specifies the maximum velocity. Unit: [Units/s] Value range: MaxVelocity > 0 |
|
i_lrMaxAcceleration |
LREAL |
Specifies the maximum acceleration. Unit: [Units/s2] Value range: MaxAcceleration > 0 |
|
i_lrMaxDeceleration |
LREAL |
Specifies the maximum deceleration. Unit: [Units/s2] Value range: i_lrMaxDeceleration ≥ 0.0 AND i_lrMaxDeceleration <= Emergency MaxDeceleration set with the method IF_Configuration.SetEmergencyParameter |
|
i_lrRamp |
LREAL |
Specifies the ramp. Unit: [-] Value range: Ramp > 0 |
|
i_lrMaxDistance |
LREAL |
Specifies the maximum travel distance. Value range: MaxDistance ≥0 Special case: MaxDistance = 0. In this case, the movement is performed endlessly in jogging mode. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ConfigurationFailed |
JoggingInterfaceInvalid |
36 |
The jogging interface is invalid. |
|
ExecutionAborted |
ExternalPositionSourceConfigured |
357 |
The external position source is configured. |
|
InputParameterInvalid |
AuxiliaryAxisNotConfigured |
148 |
The auxiliary axis is not configured. |
|
InputParameterInvalid |
ManualConfigurationAll |
184 |
Manual configuration All is in error. |
|
InputParameterInvalid |
ManualConfigurationAuxAx1 |
190 |
Manual configuration AuxAx1 is in error. |
|
InputParameterInvalid |
ManualConfigurationAuxAxAll |
189 |
Manual configuration AuxAxAll is in error. |
|
InputParameterInvalid |
ManualConfigurationAxisA |
186 |
Manual configuration axis A is in error. |
|
InputParameterInvalid |
ManualConfigurationAxisAll |
185 |
Manual configuration axis All is in error. |
|
InputParameterInvalid |
ManualConfigurationAxisB |
187 |
Manual configuration axis B is in error. |
|
InputParameterInvalid |
ManualConfigurationAxisC |
188 |
Manual configuration axis C is in error. |
|
InputParameterInvalid |
ManualConfigurationCartesianAll |
191 |
Manual configuration Cartesian All is in error. |
|
InputParameterInvalid |
ManualConfigurationCartesianX |
192 |
Manual configuration Cartesian X is in error. |
|
InputParameterInvalid |
ManualConfigurationCartesianY |
193 |
Manual configuration Cartesian Y is in error. |
|
InputParameterInvalid |
ManualConfigurationCartesianZ |
194 |
Manual configuration Cartesian Z is in error. |
|
InputParameterInvalid |
ManualConfigurationPath |
195 |
Manual configuration path is in error. |
|
InputParameterInvalid |
MaxAccelerationRange |
31 |
The maximum acceleration is out of range. |
|
InputParameterInvalid |
MaxDecelerationRange |
32 |
The maximum deceleration is out of range. |
|
InputParameterInvalid |
MaxVelocityRange |
30 |
The maximum velocity is out of range. |
|
InputParameterInvalid |
RampRange |
35 |
The ramp is out of range. |
|
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
|
InputParameterInvalid |
OrientationNotAvailable |
347 |
The orientation is not available. |
|
Enumeration name: |
AuxiliaryAxisNotConfigured |
|
Enumeration value: |
148 |
|
Description: |
The auxiliary axis is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_etComponent corresponds to no configured auxiliary axis. |
Ensure that the axis is configured before using an auxiliary axis. |
|
Enumeration name: |
ExternalPositionSourceConfigured |
|
Enumeration value: |
357 |
|
Description: |
The external position source is configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Setting the manual motion parameters for the component Path is not possible when an external position source for the robot components is configured. Do not set the manual motion parameters for the component Path. |
|
Enumeration name: |
JoggingInterfaceInvalid |
|
Enumeration value: |
36 |
|
Description: |
The jogging interface is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The method InitModuleInterface() was not called successfully. |
To initialize the module interface successfully, the method InitModuleInterface() has to be called during the initialization procedure of the application. |
|
Enumeration name: |
ManualConfigurationAll |
|
Enumeration value: |
184 |
|
Description: |
Manual configuration All is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.All has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAuxAx1 |
|
Enumeration value: |
190 |
|
Description: |
Manual configuration AuxAx1 is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AuxAx1 has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAuxAxAll |
|
Enumeration value: |
189 |
|
Description: |
Manual configuration AuxAxAll is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AuxAxAll has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAxisA |
|
Enumeration value: |
186 |
|
Description: |
Manual configuration axis A is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AxisA has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp ,a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAxisAll |
|
Enumeration value: |
185 |
|
Description: |
Manual configuration axis All is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AxisAll has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAxisB |
|
Enumeration value: |
187 |
|
Description: |
Manual configuration axis B is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AxisB has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationAxisC |
|
Enumeration value: |
188 |
|
Description: |
Manual configuration axis C is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.AxisC has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationCartesianAll |
|
Enumeration value: |
191 |
|
Description: |
Manual configuration Cartesian All is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The value ROB.ET_RobotComponent.CartesianAll has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration ,a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationCartesianX |
|
Enumeration value: |
192 |
|
Description: |
Manual configuration Cartesian X is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.CartesianX has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationCartesianY |
|
Enumeration value: |
193 |
|
Description: |
Manual configuration Cartesian Y is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.CartesianY has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationCartesianZ |
|
Enumeration value: |
194 |
|
Description: |
Manual configuration Cartesian Z is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.CartesianZ has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
ManualConfigurationPath |
|
Enumeration value: |
195 |
|
Description: |
Manual configuration path is in error. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value ROB.ET_RobotComponent.Path has been transferred at the input i_etComponent and the value transferred at the input i_IrMaxVelocity, i_lrMaxAcceleration, i_lrMacDeceleration, i_lrRamp, or i_lrMaxDistance is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. At the input i_lrMacDeceleration, a value greater than 0 must be transferred. At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrMaxDistance, a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxAccelerationRange |
|
Enumeration value: |
31 |
|
Description: |
The maximum acceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_IrMaxAcceleration is outside the valid range. |
At the input i_IrMaxAcceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxDecelerationRange |
|
Enumeration value: |
32 |
|
Description: |
The maximum deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_IrMaxDeceleration is outside the valid range. |
At the input i_IrMaxDeceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxVelocityRange |
|
Enumeration value: |
30 |
|
Description: |
The maximum velocity is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_IrMaxVelocity is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Setting the manual motion parameters was successful.
|
Enumeration name: |
OrientationNotAvailable |
|
Enumeration value: |
347 |
|
Description: |
The orientation is not available. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The orientation transferred at the input i_etComponent is not available. |
Ensure that the transformation used supports the orientation. |
|
Enumeration name: |
RampRange |
|
Enumeration value: |
35 |
|
Description: |
The ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_IrRamp is outside the valid range. |
At the input i_IrRamp, a value greater than 0 must be transferred. |
|
Enumeration name: |
RobotComponentInvalid |
|
Enumeration value: |
144 |
|
Description: |
The robot component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the manual motion parameters was unsuccessful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |