|
Type: |
Method |
|
Available as of: |
V1.0.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
By calling up the method, a rotational axis is added to the robot type that is selected by the method InitializeRobot.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifDrive |
SystemConfigurationItf.IF_Drive |
Drive of a rotational axis. |
|
i_lrPeriodStart |
LREAL |
Position of the rotational axis where the period starts. Further information can be found under ROB.IF_RobotConfiguration.AddAuxAx of the library Robotic. |
|
i_lrPeriodLength |
LREAL |
Length of the rotational axis period. Value range: i_lrPeriodLength ≥ 0.0 i_lrPeriodLength = 0.0 -> The auxiliary axis does not have a period. The value entered in i_lrPeriodStart is ignored. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> status message q_etDiag <> ET_Diag.Ok -> diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
11 |
There is no rotational axis required. |
|
|
OK |
0 |
Ok |
|
|
ExecutionAborted |
FourthAxisAlreadyConfigured |
24 |
The fourth axis is already configured. |
|
ExecutionAborted |
6 |
The robot is not initialized. |
|
|
InputParameterInvalid |
4 |
The drive is invalid. |
|
|
InputParameterInvalid |
9 |
The period length is out of range. |
|
Enumeration name: |
DriveInvalid |
|
Enumeration value: |
4 |
|
Description: |
The drive is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the rotational axis was unsuccessful. |
The interface transferred at the input i_ifDrive is invalid. |
Ensure that the transferred interface is an interface of a valid drive. The following interfaces have to be implemented by the drive object:
|
|
Enumeration name: |
FourthAxisAlreadyConfigured |
|
Enumeration value: |
24 |
|
Description: |
The fourth axis is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of OrientationZ was unsuccessful |
A method to configure the fourth axis was already called successfully. |
Call only one of the methods InitializeRotationalAxis or InitializeOrientationZ. |
|
Call the method RotationalAxis only once. |
|
Enumeration name: |
NoRotationalAxisRequired |
|
Enumeration value: |
11 |
|
Description: |
There is no rotational axis required. |
Configuring the rotational axis is not necessary.
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the rotational axis was successful.
|
Enumeration name: |
PeriodLengthRange |
|
Enumeration value: |
9 |
|
Description: |
The period length is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the rotational axis was unsuccessful. |
The value transferred at the input i_lrPeriodLength is outside of the valid range. |
At the input i_lrPeriodLength, a value greater than or equal to 0 must be transferred. |
|
Enumeration name: |
RobotNotInitialized |
|
Enumeration value: |
6 |
|
Description: |
The robot is not initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the rotational axis was unsuccessful. |
The Lexium P Robot is not initialized. |
Call the method InitializeRobot before calling the method InitializeRotationalAxis. |