|
Type: |
Method |
|
Available as of: |
V2.0.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
By calling up the method, the selected robot type is configured with the corresponding drives. The ET_TSeriesType is the ID-No/UNICODE (VRK...) on the type plate of the robot.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etRobotType |
Select the robot type. |
|
|
i_ifDriveA |
SystemConfigurationItf.IF_Drive |
Drive of axis A. |
|
i_ifDriveB |
SystemConfigurationItf.IF_Drive |
Drive of axis B. |
|
i_etConfigurationA |
Configuration for arm A. |
|
|
i_etConfigurationB |
Configuration for arm B. |
|
|
i_etPlane |
Specification in which working plane the robot is processing. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ExecutionAborted |
3 |
The robot is already initialized. |
|
|
InputParameterInvalid |
17 |
The configuration is invalid. |
|
|
InputParameterInvalid |
4 |
The drive is invalid. |
|
|
InputParameterInvalid |
2 |
The robot type is invalid. |
|
|
InputParameterInvalid |
1 |
The robot type is indeterminable. |
|
|
InputParameterInvalid |
19 |
The working plane is invalid. |
|
Enumeration name: |
ConfigurationInvalid |
|
Enumeration value: |
17 |
|
Description: |
The configuration is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The value transferred at the input i_etConfigurationA or i_etConfigurationB is invalid. |
The parallel linkage system has to be selected for i_etConfigurationA or i_etConfigurationB. |
|
Enumeration name: |
DriveInvalid |
|
Enumeration value: |
4 |
|
Description: |
The drive is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The interface transferred at the input i_ifDriveA is invalid. |
Ensure that the transferred interface is an interface of a valid drive. The following interfaces have to be implemented by the drive object:
|
|
The configuration of the Lexium T Robot was unsuccessful. |
The interface transferred at the input i_ifDriveB is invalid. |
Ensure that the transferred interface is an interface of a valid drive. The following interfaces have to be implemented by the drive object:
|
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the Lexium T Robot was successful.
|
Enumeration name: |
RobotAlreadyInitialized |
|
Enumeration value: |
3 |
|
Description: |
The robot is already initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The Lexium T Robot is already initialized. |
Call the method InitializeRobot only once. |
|
Enumeration name: |
RobotTypeInvalid |
|
Enumeration value: |
2 |
|
Description: |
The robot type is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The value transferred at the input i_etRobotType is invalid. |
Ensure that an element of the enumeration type ET_RobotTSeries other than ET_RobotTSeries.None is transferred. |
|
Enumeration name: |
UnknownRobotType |
|
Enumeration value: |
1 |
|
Description: |
The robot type is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The value transferred at the input i_etRobotType is indeterminable. |
Ensure that an element of the enumeration type ET_RobotTSeries is transferred. |
|
Enumeration name: |
WorkingPlaneInvalid |
|
Enumeration value: |
19 |
|
Description: |
The working plane is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the Lexium T Robot was unsuccessful. |
The value transferred at the input i_etPlane is invalid |
Ensure that an element of the enumeration type ROB.ET_WorkingPlane is transferred. |