|
Variable |
Data type |
Description |
|---|---|---|
|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE enables the FB_LogDataControl function block, a falling edge TRUE -> FALSE disables the FB_LogDataControl function block. A deactivated POU does not execute any actions. Enable option for . |
|
i_xDelete |
BOOL |
TRUE: Deletes the ASCII log data list. |
|
i_xSort |
BOOL |
TRUE: Triggers sorting of the log data list. |
|
i_xSortAndSave |
BOOL |
TRUE: Triggers sorting and saving of the log data list. |
|
i_etSortKey |
Sorting criteria - Preassigned with ET_LogDataSortKey.SortByTime |
|
|
i_xSave |
BOOL |
TRUE: Triggers saving of the log data list. |
|
i_sFileName |
STRING |
File name, file format and directory which the log data list shall be saved to. Is preassigned with 'ide0:TPL_LOG.CSV' |
|
i_udiModuleId |
UDINT |
ID of the module the inputs of which shall be displayed. |
|
i_xUsvCheckOff |
BOOL |
TRUE: Data are also saved if no UPS is installed. |
|
i_xEnableSaveMsgLog |
BOOL |
TRUE: The system logger is also saved to a file when saving with i_xSave or i_xSortAndSave. |
|
i_xDiagQuit |
BOOL |
A rising edge FALSE -> TRUE acknowledges a pending diagnostic message (output q_etDiag <> ET_Diag.Ok). |
|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
|
q_xReady |
BOOL |
TRUE: The POU is ready to operate and accepts user commands. FALSE: the POU is not ready to operate and does not accept user commands. |
|
q_etDiag |
GD.ET_Diag |
General, library-independent statement on the diagnostic. A value unequal GD.ET_Diag.Ok equates an error message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Error message |
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |