ConfiguredSercosAddress

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

C2C_Slave

Traceable

Yes

Functional Description

Used to configure the Sercos address of the C2C Slave device.

The default value of the parameter is 1.

This parameter is the equivalent of a address setting switch at a Sercos device.

Value

Data type

Meaning

0

UNIT(0...511)

The Sercos address is editable and can be configured by the master.

1...511

UNIT(0...511)

The Sercos address is fixed and cannot be configured by the master.

The new Sercos address is applied during communication phase 0 (superordinate network) and the parameter UsedSercosAddress displays this fixed value in/after communication phase 0 (superordinate network).