|
Type |
ED |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply, Sercos Drive, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, Logic Motion Controller Device |
|
Traceable |
No |
If IdentificationMode = ApplicationType / 3, the value of ConfiguredApplicationType is used for identifying the physical device in the Sercos network.
NOTE: The maximum parameter length is 40 characters [string(40)]. However, the length to be used may have to be shorter depending on the device type/version (for example, Bus Interface TM5NS31/TM5CSLCx00FS has a maximum 32 of characters).