The method SetPoseInPlane allows you to define a set of constraints for the generation of random poses contained in a selected working plane.
To define a specific value for a constraint, set the minimum and the maximum to the same value.
The following is an example of working plane set to XY:
Input |
Data type |
Description |
---|---|---|
i_etPlane |
Used to select a working plane (for example, XY, XZ, YZ). The value of this input cannot be ROB.ET_WorkingPlane.None. While a specific working plane is selected, any generated pose describes a position contained in the plane (the position along the third 3D axis is set to 0) and a rotation about a vector normal to the plane. |
|
i_stMinPosition |
Minimum position value that a generated pose can take. It can be considered as the minimum Cartesian coordinate contained in a volume defined by you. |
|
i_stMaxPosition |
Maximum position value that a generated pose can take. It can be considered as the maximum Cartesian coordinate contained in a volume defined by you. |
|
i_lrMinRotation |
LREAL |
Minimum rotation angle about an axis normal to the selected plane that is used to generate the pose. |
i_lrMaxRotation |
LREAL |
Maximum rotation angle about an axis normal to the selected plane that is used to generate the pose. |
i_etOrientationConvention |
Convention for the rotation angles of the orientation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
InputParameterInvalid |
PlaneInvalid |
37 |
The selected working plane is invalid. |
InputParameterInvalid |
PositionXRange |
40 |
The X position range provided as constraint of the random generation is invalid. |
InputParameterInvalid |
PositionYRange |
41 |
The Y position range provided as constraint of the random generation is invalid. |
InputParameterInvalid |
PositionZRange |
42 |
The Z position range provided as constraint of the random generation is invalid. |
InputParameterInvalid |
RotationRange |
46 |
The rotation range provided as constraint of the random generation is invalid. |
InputParameterInvalid |
OrientationConventionInvalid |
38 |
Invalid orientation convention. |
UnexpectedProgramBehavior |
RandomSeedInvalid |
39 |
The random seed value was initialized to an invalid value. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
The set of constrains were sucessfully configured.
Enumeration name: |
PlaneInvalid |
Enumeration value: |
37 |
Description: |
The selected working plane is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The selected working plane is invalid. |
The provided value does not identify a known working plane. |
Verify that the value is chosen from this set:
Refer to, Robotic Library - ET_WorkingPlane. |
Enumeration name: |
PositionXRange |
Enumeration value: |
40 |
Description: |
The X position range provided as constraint of the random generation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The X position range provided as constraint of the random generation is invalid. |
The provided X position range is invalid. |
|
Enumeration name: |
PositionYRange |
Enumeration value: |
41 |
Description: |
The Y position range provided as constraint of the random generation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The Y position range provided as constraint of the random generation is invalid. |
The provided Y position range is invalid. |
|
Enumeration name: |
PositionZRange |
Enumeration value: |
42 |
Description: |
The Z position range provided as constraint of the random generation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The Z position range provided as constraint of the random generation is invalid. |
The provided Z position range is invalid. |
|
Enumeration name: |
RotationRange |
Enumeration value: |
46 |
Description: |
The rotation range provided as constraint of the random generation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The rotation range provided as constraint of the random generation is invalid. |
The provided rotation range is invalid. |
Provide a range that respects the following condition: i_lrMinRotation ≤ i_lrMaxRotation |
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
38 |
Description: |
Invalid orientation convention. |
Issue |
Cause |
Solution |
---|---|---|
The orientation convention is invalid. |
The input value of i_etOrientationConvention is invalid. |
Provide one of the permissible values of ROB.ET_OrientationConvention. |