IF_EntitiesHandler - CalcSensorPoseInTrackingSystem (Method)

Overview

Type:

Method

Available as of:

V1.4.1.0

This chapter provides information on:

Task

Transform a Cartesian pose, referred to a sensor system, into a Cartesian pose referred to the coordinate system of the conveyor.

Description

The method CalcSensorPoseInTrackingSystem is used to transform a Cartesian pose, referred to a sensor system, into a Cartesian pose referred to the coordinate system of the conveyor to which the sensor has been paired.

Interface

Input

Data type

Description

i_stSensorPose

ST_CartesianPose

A Cartesian pose referred to the coordinate system of the sensor.

i_etTrackingId

ROB.ET_CoordinateSystem

An ID used to unequivocally identify a tracking coordinate system.

Admissible values are in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

Return Value

Data type

Description

ST_CartesianPose

A Cartesian pose describing the pose i_stSensorPose with reference to the coordinate system of the conveyor to which the sensor is paired.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value of q_etDiagExt

Description

Ok

Ok

0

Ok

InputParameterInvalid

OrientationConventionInvalid

38

Invalid orientation convention.

InputParameterInvalid

TrackingIdInvalid

104

The tracking ID is invalid.

InputParameterInvalid

TrackingIdUnknown

131

A provided tracking ID is invalid.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

Status message: The transformed Cartesian pose has been evaluated successfully.

OrientationConventionInvalid

Enumeration name:

OrientationConventionInvalid

Enumeration value:

38

Description:

Invalid orientation convention.

Issue

Cause

Solution

The transformed Cartesian pose has not been successfully evaluated.

i_stSensorPose.etOrientationConvention contains an invalid value.

Ensure that the orientation convention has one of the following values:

  • ROB.ET_OrientationConvention.XYZ

  • ROB.ET_OrientationConvention.ZYX

Refer to Robotic Library - ET_OrientationConvention.

TrackingIdInvalid

Enumeration name:

TrackingIdInvalid

Enumeration value:

104

Description:

The tracking ID is invalid.

Issue

Cause

Solution

The transformed Cartesian pose has not been evaluated successfully.

i_etTrackingId contains an invalid tracking ID.

Ensure that the value of i_etTrackingId refers to an entity ID in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30.

TrackingIdUnknown

Enumeration name:

TrackingIdUnknown

Enumeration value:

131

Description:

A provided tracking ID is invalid.

Issue

Cause

Solution

The transformed Cartesian pose has not been evaluated successfully.

i_etTrackingId refers to an indeterminable tracking system.

Ensure that a tracking system with ID i_etTrackingId has been already configured before calling this method.