The following table describes the main features of the Safety Analog Input module TM5STI4ATCFS:
Main Features |
|
---|---|
Number of inputs |
2 redundant safety-related analog inputs for thermocouples 2 safety-related inputs for PT100/PT1000 Temperature compensation |
Input sensor type |
J, K, N, S, R, C, T thermocouple sensors |
Input range |
Sensor specification in accordance with EN IEC 60584-1:2010. |
Input filter |
configurable input filter and switching threshold |
Input range |
-65...+65 mV (voltage measurement range HW_LIMIT_MIN, HW_LIMIT_MAX) |
Terminal temperature compensation |
2 non-redundant safety-related analog inputs for PT100/PT1000 measurement |
Digital converter resolution |
24 bits |
This equipment has been designed to operate outside of any hazardous location. Only install this equipment in zones known to be free of a hazardous atmosphere.
DANGER | |
---|---|
The thermocouple modules are configured as a whole for the same type of thermocouple sensor. You cannot mix thermocouple sensor types on the same module, otherwise the temperature readings will not be correct.
WARNING | |
---|---|
The following figure presents the module in combination with the required components:
The following table presents the reference of the module:
Number |
Reference |
Description |
Color |
---|---|---|---|
2 |
TM5STI4ATCFS |
TM5 Safety Analog Input module |
red |
The following table presents the references for the required components:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM3FS |
TM5 Safety bus base, safety coded, internal I/O supply is interconnected |
red |
3 |
TM5ACTB5EFS |
TM5 Safety terminal block, 16-pin, safety coded, 2x PT1000 integrated for terminal temperature compensation |
red |
TM5ACTB5FFS |
TM5 Safety terminal block, 16-pin, safety coded |
red |
|
NOTE: A TM5 Safety bus base and a TM5 Safety terminal block are required for operation of the module, and are sold separately. For more information, refer to TM5ACBM3FS Safety bus base and TM5ACTB5EFS Safety terminal block/TM5ACTB5FFS Safety terminal block.
|
This figure presents the TM5STI4ATCFS status LED indicators:
The following tables describe the status LED indicators:
LED indicator |
Color |
Status |
Description |
---|---|---|---|
r |
off |
Module supply not connected. |
|
green |
single flash |
reset mode |
|
double flash |
firmware update in progress |
||
flashing |
pre-operational state |
||
on |
RUN state |
||
e |
off |
No error detected or module supply not connected. |
|
red |
flashing |
boot loader mode |
|
triple flash |
firmware update in progress |
||
on |
Error detected or 24 Vdc I/O power supply not connected. |
||
r+e |
steady red/single green flash |
invalid configuration |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 3 4 5 6 |
off |
channel not used |
|
red |
on |
Indicates either that an error has been detected for the corresponding input or that the safety-related input is being used as a non-safety-related input.
NOTE: When there is no connection to the Safety Logic Controller, all channels are steady red.
|
|
flashing |
open circuit on corresponding channel |
||
green |
on |
channel being used and signal OK |
|
flashing |
channel outside of the limits configured in EcoStruxure Machine Expert - Safety |
||
12, 34, 56 |
off |
signal on channel pair not OK |
|
red |
on |
Indicates a detected error. |
|
green |
on |
signal on channel pair OK |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
SE |
off |
RUN state or 24 Vdc supply not present |
|
red |
![]() |
boot phase or missing TM5 link or non-functioning processor (refer to hazard message below) |
|
![]() |
pre-operational state |
||
![]() |
communication channel is not OK |
||
![]() |
firmware for this module is a non-certified pilot version
NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative.
|
||
![]() |
boot phase, inoperable firmware |
||
on |
Safety-related status is active. |
Whenever the SE LED indicator is illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately.
WARNING | |
---|---|