|
Type: |
Data structure |
|
Available as of: |
V1.0.2.0 |
|
Inherits from: |
- |
The structure contains cross-operation mode parameters and return values of the function block FB_CrankModule.
|
Variable |
Data type |
Description |
|---|---|---|
|
i_ifDriveCank |
Rotary real axis responsible for the motion. This axis performs the motion and can be configured virtually or real. |
|
|
iq_lencEncoderCrank |
SystemConfigurationItf.L_Enc |
Encoder allocated to the rotary real axis. |
|
i_ifDriveSlide |
Axis allocated to the slide. The drive is a pure auxiliary axis for the motion and the subsequent conversion (transformation) from a linear to a rotary motion. Therefore this axis only has to be configured as a virtual axis. |
|
|
iq_lencEncoderSlide |
SystemConfigurationItf.L_Enc |
Encoder allocated to the auxiliary slide axis. |
|
i_ifMaster |
Master axis for the crank module. If the crank module has no master then this parameter is not allocated. |
|
|
i_timMasterStop |
TIME |
The maximum period in which the i_ifMaster master has to stop in the case of an error reaction.SynchronStopEh or SynchronStopEl. |
|
i_xHwLimitPos |
BOOL |
The signal of a hardware limit switch for the positive direction of motion can be transferred here. The parameter must be written cyclically. |
|
i_xHwLimitNeg |
BOOL |
The signal of a hardware limit switch for the negative direction of motion can be transferred here. The parameter must be written cyclically. |
|
i_xStart |
BOOL |
Start signal for all operating modes. Can be used instead of the command Start. |
|
i_lrMotionActiveVelLimit |
LREAL |
Velocity as of which a motion is reported to q_xMotionActive. |
|
i_etMotionActiveVelType |
Velocity mode to determine the motion for q_xMotionActive. |
|
|
stReducedVelocity |
Parameter for the functionality "Reduced velocity". The operating modes NoOp, Homing, Manual, MultiCam, Endless, Positioning and BrakeRelease support the feature "Reduced velocity". |
|
|
q_etOpMode |
The active operation mode of the crank module. |
|
|
q_etState |
The active state of the crank module. |
|
|
q_sDriveName |
STRING[40] |
Name of the slave axis. |
|
q_xDriveActive |
BOOL |
TRUE: The position control of the axis is enabled. |
|
q_xMotionActive |
BOOL |
TRUE: The axis is in motion according to the definition of i_lrMotionActiveVelLimit and i_etModtionActiveVelType. |
|
q_xHomeOk |
BOOL |
TRUE: Homing has been performed successfully. |
|
q_xSynchron |
BOOL |
TRUE: The axis follows the master synchronously. |
|
q_xTransformationActive |
BOOL |
TRUE: Movement command are executed on the slide. the movement commands of the rotary axis will be transformed. |
|
q_lrPosition |
LREAL |
The axis position. For the crank module, this is always the position of the crank axis (i_ifDriveCrank). |
|
q_lrPositionX |
LREAL |
Current master position. |
|
q_lrSlideLogPosition |
LREAL |
Current logical position of the linear axis (i_ifDriveSlide). |
|
q_lrSlideMechPosition |
LREAL |
Current mechanical position of the linear axis (i_ifDriveSlide). Unit: Length units. |
|
q_lrCrankLogPosition |
LREAL |
Current logical position of the crank axis (i_ifDriveCrank). |
|
q_lrCrankMechPosition |
LREAL |
Current mechanical position of the crank axis (i_ifDriveCrank). Unit: Degree. |
|
q_lrUserCrankMechPosition |
LREAL |
User-defined mechanical position of the crank axis, derived from q_lrCrankMechPosition by adding an offset and multiplication with a rotation direction (see iq_stCrankData.lrUserMechPosOffset and iq_stCrankData.lrUserMechPosDirection). Unit: Degree. |