General

Description

Counter, 1xSSI, 5 V, 1 Mbit/s

1-channel high speed counter module 1 Mbit/s / 5 Vdc or 24 Vdc with 1x32 bit input channel (sink, 3 wires, SSI absolute encoder)

Configuration Register

Register

Meaning

Default

0

CFG channel#0

0

2

CFG channel#1

115

8

CFG channel#4

0

10

CFG channel#5

0

64

DISPLAY LED#0 source

32

66

DISPLAY LED#1 source

36

74

DISPLAY LED#5 source

37

256

DIRECTIO output clear mask

0

258

DIRECTIO output set mask

0

7168

SSI#0 event ID write

225

7176

SSI#0 config

0

For further information, see the TM5 expert module (high-speed counter) hardware manual.