The following table describes the main characteristics of the digital counter module TM5SE1IC20005:
|
Main characteristics |
|
|---|---|
|
Number of digital inputs |
2 |
|
Number of input channels |
1 |
|
Encoder type |
Incremental |
|
Input counting frequency |
Maximum 4 MHz using 4 x evaluation |
|
Encoder supply |
24 Vdc |
|
Encoder input |
5 V symmetrical |
|
Counter-functions |
1 ABR incremental encoder 5 V |
|
Resolution |
16/32-bit |
The illustration below shows the TM5SE1IC20005:
The following table shows the references for the terminal block and the bus bases associated with the TM5SE1IC20005:
|
Number |
Reference |
Description |
Color |
|---|---|---|---|
|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
|
2 |
TM5SE1IC20005 |
Electronic module |
White |
|
3 |
TM5ACTB12 |
Terminal block, 12 pins |
White |
NOTE: For more information, refer to TM5 bus bases and terminal blocks.
The following illustration describes the LEDs for TM5SE1IC20005:
The table shows the TM5SE1IC20005 status LEDs:
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
r |
Green |
Off |
No power supply |
|
Single flash |
Reset state |
||
|
Double flash |
Boot state (during firmware update) Depending on the configuration, a firmware update can take up to several minutes. |
||
|
Flashing |
Preoperational state |
||
|
On |
Normal operation |
||
|
e |
Red |
Off |
OK or no power supply. |
|
On |
Error detected or reset state. |
||
|
Single flash |
The encoder monitor has detected a line error on the encoder inputs. The status bits must be evaluated in order to provide a more detailed definition of this detected error. The following error states are detected: oBroken connection (up to 250 kHz input frequency) oShort-circuit or insufficient voltage level |
||
|
A0 |
Green |
On |
Input state of counter-input A. |
|
B0 |
Green |
On |
Input state of counter-input B. |
|
R0 |
Green |
On |
Input state of reference pulse R. |
|
0-1 |
Green |
On |
Input state of the corresponding digital input. |