This is the description characteristics for the TM5SE1IC20005 electronic module. See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table describes the general characteristics of the TM5SE1IC20005 electronic module:
|
General characteristics |
||
|---|---|---|
|
Rated power supply voltage |
24 Vdc |
|
|
Power supply range |
20.4...28.8 Vdc |
|
|
Status indicators |
I/O function per channel, operating state, module status |
|
|
Diagnostics |
Module run/error |
Yes, using status LED and software |
|
Power consumption |
Bus |
0.01 W |
|
Internal I/O |
1.0 W |
|
|
Additional power dissipation caused by the actuators (resistive) [W] |
– |
|
|
Type of signal lines |
Shielded cables must be used for all signal lines. |
|
|
Electrical isolation |
Channel - Bus |
Yes |
|
Channel - Channel |
No |
|
|
Weight |
25 g (0.88 oz) |
|
|
ID code for firmware update |
46955 dec |
|
The table describes the input characteristics of the TM5SE1IC20005 electronic module:
|
Input characteristics |
||
|---|---|---|
|
Number of digital inputs |
2 |
|
|
Connection type |
3-wire connections |
|
|
Rated input voltage |
24 Vdc |
|
|
Input voltage range |
20.4...28.8 Vdc |
|
|
Input current at 24 Vdc |
approx. 3.3 mA |
|
|
Input impedance |
7.03 kΩ |
|
|
Input circuit |
Sink |
|
|
Input filter |
Hardware |
≤ 30 ns |
|
Software |
– |
|
|
Switching threshold |
Low |
<5 Vdc |
|
High |
>15 Vdc |
|
|
Isolation voltage between channels and bus1 |
See note. |
|
NOTE1:The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
ABR Incremental Encoder Characteristics
The table describes the ABR incremental encoder characteristics of the TM5SE1IC20005 electronic module:
|
Encoder characteristics |
||
|---|---|---|
|
Encoder supply |
5 Vdc |
±5 %, module-internal, maximum 300 mA |
|
24 Vdc |
Module-internal, maximum 300 mA |
|
|
Input filter |
Hardware |
≤ 30 ns |
|
Software |
– |
|
|
Common-mode range |
-10 V ≤ VCM ≤ +13.2 V |
|
|
Overload behavior of the encoder supply |
Short circuit protection, overload protection |
|
|
Isolation voltage between encoder and bus1 |
See note. |
|
NOTE1:The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.