ION7400 meter models and accessories
Commercial references for the ION7400 series meter and accessories.
Commercial reference | Description |
---|---|
METSEION7400A |
Panel-mounted meter with integrated display and Advanced feature set. |
METSEION7400 |
Panel-mounted meter with integrated display and Standard feature set. |
METSEION7400E |
Panel-mounted meter with integrated display and Essential feature set. |
METSEION7410A | Panel-mounted meter with integrated display, Advanced feature set, and low-voltage DC control power. |
METSEION7410 | Panel-mounted meter with integrated display, Standard feature set, and low-voltage DC control power. |
METSEION7410E | Panel-mounted meter with integrated display, Essential feature set, and low-voltage DC control power. |
METSEION74001A | Panel-mounted meter with integrated display and Advanced feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
METSEION74001 | Panel-mounted meter with integrated display and Standard feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
METSEION74001E | Panel-mounted meter with integrated display and Essential feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
METSEION74101 | Panel-mounted meter with integrated display, Standard feature set, and low-voltage DC control power. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
METSEION74003 | Panel-mounted meter with integrated display and Standard feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is not sealed. Available to Canada only. |
METSEION74003E | Panel-mounted meter with integrated display and Essential feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is not sealed. Available to Canada only. |
METSEION74004 | Panel-mounted meter with integrated display and Standard feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is physically sealed at the factory. Available to Canada only. |
METSEION74004E | Panel-mounted meter with integrated display and Essential feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is physically sealed at the factory. Available to Canada only. |
METSEION7403A | DIN rail-mounted meter with Advanced feature set and no display. Meter can be connected to a remote display. |
METSEION7403 | DIN rail-mounted meter with Standard feature set and no display. Meter can be connected to a remote display. |
METSEION7403E | DIN rail-mounted meter with Essential feature set and no display. Meter can be connected to a remote display. |
METSEION7413A | DIN rail-mounted meter with Advanced feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
METSEION7413 | DIN rail-mounted meter with Standard feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
METSEION7413E | DIN rail-mounted meter with Essential feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
METSEION7404A | DIN rail-mounted meter with Advanced feature set, packaged with a remote display. |
METSEION7404 | DIN rail-mounted meter with Standard feature set, packaged with a remote display. |
METSEION7404E | DIN rail-mounted meter with Essential feature set, packaged with a remote display. |
METSEPM89RD96 | Remote display (for DIN meter only). |
METSEPM89M2600 | Digital I/O option module (2 outputs, 6 inputs). |
METSEPM89M0024 | Analog I/O option module (2 outputs, 4 inputs). |
METSEPMRS4854W | 4-wire RS-485 option module. |
METSEPMFIBER | Fiber Ethernet option module. |
METSEPM8000SK | Voltage and current sealing kit. |
METSEPMAK | Mounting adapter kit for remote display and DIN meter. |
For more information on meter types and accessories, refer to your meter’s catalog pages, available from www.se.com.