Firmware version 2.2.1
Firmware release – November 2019
Firmware download link: ION7400 series firmware download page
Firmware What's new (PDF): https://www.se.com/ca/en/download/document/7EN12-0326/
Note: Carefully review this topic before upgrading your meter firmware.
Summary
Firmware version 2.2.1 (V002.002.001) contains a number of new features and changes that are designed to expand the functionality of your meter.
This topic lists the new functionality in firmware version 2.2.1, as well as how to obtain additional information and resources.
Prerequisites
- Back up all your meter data. See the Firmware upgrades section or download Upgrade meter firmware to v2.2.1 for detailed information on how to upgrade the meter firmware.
- ION Setup (version 3.2 or later)
ION Setup version 3.2 (or later) is required to view high-speed transient capture (HSTC) waveforms and data, and to update meter web pages, option modules and remote displays via SFTP.
Go to https://www.se.com/en/download/document/ION_Setup_Latest_Release/ to get the latest version of ION Setup.
New product offer PowerLogic™ ION9000T
The ION9000T supports all the features of the ION9000 series meter, plus highspeed transient capture (HSTC). Specialized components and circuitry in the ION9000T allow it to record very fast transients not detectable by other power meters.
Monitoring and analyzing high-speed transients allows the user to identify and understand the impact transients may have on their electrical network.
ION9000T commercial references
- METSEION95030: base meter without a display
- METSEION95040: base meter with large full-color touchscreen display (METSERD192)
New functionality
This section lists the new functionality that is added to your meter after you upgrade to firmware version 2.2.1.
Secure protocols
Firmware version 2.2.1 supports secure file transfer protocol (SFTP). SFTP completely replaces FTP. SFTP adds a layer of encryption, through secure socket shell (SSH), that helps prevent unauthorized access, uploads and downloads to the meter. SFTP is used for uploading web pages, transferring COMTRADE files, and for upgrading I/O modules and remote displays.
Note: FTP and Telnet protocols are no longer supported.
DNP inactivity timeout
Firmware version 2.2.1 includes a new setup register that you can use to configure DNP timeouts.
Use the Inactivity Timeout register to define how long a meter waits before timing out after no DNP traffic is detected on the port.
Note: This timeout only applies if the communications port is set to ETHERNET.
For more information on the DNP Slave Options module, refer to ION Reference (November 2019 or later revision).
Product documentation
New support resources are available on www.se.com.
ION Reference
Download the latest ION Reference (November 2019 or later revision): https://www.se.com/ca/en/download/document/7EN02-0290/.
New ION modules:
- HSTC module
- Data Set Recorder module
- HSTC Waveform Recorder module
Updated ION modules:
- DNP Slave Options module
Technical notes
IEC 61000-4-30 compliance and ION meters
New content:
- Added power quality parameters relevant to the IEC 61000-4-30 standard
- Added Flagging concept topic
Updated content:
- Clarified description of Class A measurement
Firmware upgrade procedure
- Review the Firmware upgrades section for important information on how to upgrade your firmware.
- PDF version – https://www.se.com/ca/en/download/document/7EN72-0203/