Firmware version 4.5.0
We recommend upgrading your device to this firmware version.
Release date: October 2023
Download link: ION7400 series firmware release download page
In this topic
What's new
This section lists what's new in firmware version 4.5.0.
Advanced and Essential feature sets
Firmware version 4.5.0 introduces Advanced and Essential feature sets. The feature set your device ships with is an option at the time of sale. All devices purchased before the release of firmware version 4.5.0 have a Standard feature set.There are now three feature sets: Advanced, Standard, and Essential. Each feature set is designed for different applications.
Advanced
The Advanced feature set meets high industry standards for energy monitoring, power quality compliance, and reporting. It is ideal for critical power applications where accuracy and reporting are vital. A PowerLogic™ ION7400 with an Advanced feature set is IEC 61000-4-30 Class A compliant. This device can measure and record power quality data such as harmonics and interharmonics up to the 63rd order. These values are calculated according to industry standards such as IEC 61000-4-30, IEEE 519, and EN 50160.
Standard
The Standard feature set is our original feature set, now with Rapid Voltage Change monitoring. This feature set is designed for standard energy monitoring, power quality compliance, and reporting for critical power applications. A PowerLogic™ ION7400 with a Standard feature set is IEC 61000-4-30 Class S compliant. This device can measure, calculate, and record power quality data according to industry standards such as IEC 61000-4-30, IEEE 519, and EN 50160.
Essential
Leverage the customization potential of ION architecture for revenue and energy monitoring applications that do not require power quality compliance. Monitor your energy consumption while having the flexibility to configure new measurements with your existing installation.
| Feature | Essential | Standard | Advanced |
|---|---|---|---|
| IEC 61000-4-30 Class | - | S | A |
| Interharmonics (voltage and current) | - | - | ◼ |
| Individual harmonics logs (10 min) | - | - | ◼ |
| Flicker | - |
|
◼ |
| Mains signaling evaluation | - |
|
◼ |
| EN 50160 compliance reporting | - | ◼ | ◼ |
| IEEE 519 compliance reporting | - | ◼ | ◼ |
| Rapid voltage change monitoring | - | ◼ | ◼ |
| Disturbance direction detection | - | ◼ | ◼ |
| THD and K-factor logging | - | ◼ | ◼ |
| Trending and forecasting | - | ◼ | ◼ |
| High speed sag/swell burst logging | - | ◼ | ◼ |
| Factory-configured historic data logs | - | ◼ | ◼ |
| Daily nominal logs | - | ◼ | ◼ |
| Harmonics | 31 | 63 | 63 |
| Waveform samples/cycle | 128 | 256 | 512 |
| Data recorders | 10 | 50 | 64 |
| Storage (MB) | 64 | 512 | 512 |
| Memory channels | 500 | 2500 | 3200 |
Note: The number of ION modules available varies between Advanced, Standard, and Essential. For more information on ION module counts, see the ION Module Details spreadsheet in your meter's firmware package, available on www.se.com.
Rapid Voltage Change monitoring
Available on: Advanced and Standard
Rapid Voltage Change (RVC) monitoring is now available using the sag/swell module. RVC is a quick transition in RMS voltage between two steady-state conditions. An RVC event does not exceed the sag/swell thresholds.
For more information on the Sag/Swell module,
Individual harmonics logging
Available on: Advanced
The Advanced feature set adds extra Data Recorder modules. These data recorders expand the logging capabilities in the default template. The Advanced template is factory-configured to log the first 50 voltage and current harmonics at 10-minute intervals. It is possible to configure the template to log voltage and current harmonics up to the 63rd harmonic.
For more information on how to enable IEEE 519 logging, see Configuring Advanced Power Quality.
For more information on the default logging behavior, see Default data logging configuration .
Interharmonics
Available on: Advanced
Measure and evaluate interharmonics using the Harmonics Measurement and Harmonics Evaluation modules. Interharmonics are frequencies that are not integer multiples of the fundamental frequency. Interharmonics are calculated according to IEC 61000-4-30 (IEC 61000-4-7 accuracy class I).
For more information on the Harmonics Measurement and Harmonics Evaluation modules,
Before upgrading
Before upgrading to this firmware version:
- Back up all meter data.
- Install ION Setup 3.2.23249.01 or higher.
For details on what to back up in your meter and how to get the latest ION Setup, see Meter firmware upgrade prerequisites.
Firmware upgrade procedure
For details on how to upgrade the meter firmware, see Firmware upgrades.
Note: A meter upgraded to firmware version 4.5.0 or later cannot be downgraded to an earlier firmware version.
notice
Loss OF DOWNGRADE CAPABILITY
Do not upgrade to firmware version 4.5.0 or later if you need to downgrade the meter in the future.
Failure to follow these instructions will result in loss of firmware downgrade functionality.