Display
| Display | |
| Display type | 1/4 VGA color graphic TFT LCD 320 x 240 resolution | 
| Display backlight | White LED | 
| Keypad | 5 button | 
| Viewable area | 70.6 x 52.9 mm (2.78 x 2.08 in) | 
| Communication connection | |
| Cable type | CAT5 (or higher). Use with unshielded RJ45 modular connector | 
| Cable length | 100 m (330 ft) maximum | 
| Connection type | Direct, point-to-point | 
| Environment | |
| IP degree of protection | Front: IP54 Rear: IP30  |