ION8650 meters
The meter is suited to a wide range of applications. The meters can be used as stand- alone devices, but their extensive capabilities are fully realized when used as part of an enterprise energy management (EEM) system. The ION8650 meter is available with the following feature sets:
| Model | Feature set |
|---|---|
|
ION8650A |
128MB memory, 50 data recorders (800 channels), 4-30 Class A + EN50160 power quality analysis (waveforms and transient detection) |
|
ION8650B |
64MB memory, 45 data recorders (720 channels), 4-30 Class S + EN50160 power quality monitoring |
|
ION8650C |
32MB memory, 5 data recorders (80 channels) |
NOTE: For complete details of the ION8650 meter feature sets, see the ION8650 Datasheet available from www.se.com.
ION8650 naming convention
In the serial number and ANSI bar code area of the meter’s front panel you can view the feature set, form factor and any special order options available with the meter. For example:
| S8650A0C0H6E0B0A | |||
|---|---|---|---|
|
S8650 |
Brand and model |
H6 |
Power supply and system frequency |
|
A0 |
Feature set and form factor |
E0 |
Communications |
|
C0 |
Voltage/current inputs |
B0A |
I/O, security and special options |
When there are differences between the models (such as a feature specific to one model), it is indicated with the appropriate model number in this document.