ION9000 meter models and accessories
Commercial references for the ION9000 series meter and accessories.
Commercial reference | Description |
---|---|
METSEION92030 METSEION92830 |
ION9000 series meter |
METSEION92040 |
ION9000 series meter with RD192 remote display |
METSEION92043 |
ION9000 series – Measurement Canada Approved meter |
METSEION92044 |
ION9000 series – Measurement Canada Sealed meter |
METSEION92130 |
ION9000 series – LVDC meter |
METSEION92140 |
|
METSEION93030 |
ION9000 series – LVCS meter |
METSEION93040 |
ION9000 series – LVCS meter with RD192 remote display |
METSEION93130 | ION9000 series – LVDC/LVCS meter |
METSEION93140 |
|
METSEION95030 |
ION9000T series meter |
METSEION95040 |
ION9000T series meter with RD192 remote display |
METSERD192 |
RD192 192 x 192 mm remote display with ION9000 series back-to-back mounting adapter and 1/4 DIN (92 x 92 mm) panel cutout mounting adapter |
METSEPM89RD96 |
PM89RD96 96 x 96 mm remote display with 1/4 DIN (92 x 92 mm) panel cutout mounting adapter |
METSEPM89M2600 | Digital I/O option module (2 outputs, 6 inputs) |
METSEPM89M0024 |
Analog I/O option module (2 outputs, 4 inputs) |
METSEPMRS4854W | 4-wire RS-485 option module |
METSEPMFIBER | Fiber Ethernet option module |
METSE9B2BMA | ION9000 series back-to-back mounting adapter |
METSE9HWK | ION9000 series replacement hardware connectors and terminal covers |
METSE9HWKLVCS | ION9000 series – LVCS replacement hardware connectors and terminal covers |
METSE9USBK | RD192 replacement USB cover |
METSERD192HWK | RD192 replacement hardware kit |
METSECAB10 | Remote display cable, 10 m |
For more information on meter types and accessories, refer to your meter’s catalog pages, available from www.se.com.