Display
| Display | |
| Display type | Capacitive touchscreen, WVGA color graphic TFT LCD 800 x 480 resolution |
| Display backlight | White LED |
| Viewable area | 152.5 x 91.5 mm (6.00 x 3.60 in) |
| Weight | 0.9 kg (2.0 lb) |
| Communications ports | |
| Optical communications ports |
ANSI C12.18 optical port IEC 1107 optical port adapter |
| USB communications ports |
USB host port: Type A USB USB device port: Mini-B USB |
| Control power | |
| Power over Ethernet (PoE) power | PD Type 1 Class 3 per IEEE 802.3af, 10W maximum |
|
Auxiliary control power (Not required for PoE applications) |
24 V DC ± 20% DC burden 10 W maximum Use UL listed or UL recognized NEC class 2 (or equivalent SELV or PELV) power source |
| Communication connection | |
| Cable type | CAT5 (or higher). Use with unshielded RJ45 modular connector |
| Cable length | 100 m (330 ft) maximum |
| Connection type | Direct, point-to-point |
| Environment | |
| Operating temperature | –20 ºC to 60 ºC (–4 ºF to 140 ºF) |
| Storage temperature | –40 °C to 85 °C (–40 °F to 185 °F) |
| Humidity rating | 5%–95%
RH non-condensing Maximum dewpoint: 37 °C (99 °F) |
| Pollution degree | 2 |
| Altitude | < 3000 m (9843 ft) above sea level |
| IP degree of protection | Front: IP65 Rear: IP30 |
| Location/mounting |
For UL Type 12 applications, install display on a flat surface of a Type 12 enclosure Not suitable for wet locations For indoor use only |