Environmental characteristics

Operating temperature

–25 ºC to Max temp (–13 ºF to Max temp)

Note: Maximum operating temperature could change based on the quantity and type of attached option modules. See Maximum operating temperature with option modules below.

Storage temperature –40 °C to 85 °C (–40 °F to 185 °F)
Humidity rating 5%–95% RH non-condensing

Maximum dewpoint: 37 °C (99 °F)

Pollution degree 2
Altitude < 3000 m (9843 ft) above sea level
Location/mounting

Not suitable for wet locations

For indoor use only

Must be permanently connected and fixed

Maximum operating temperature with option modules
Maximum operating temperature

PM89M2600

Digital (2 out, 6 in)

PM89M0024

Analog (2 out, 4 in)

70 ºC (158 ºF) 0–4 0,1
70 ºC (158 ºF) 0 2
60 ºC (140 ºF) 1, 2 2–4