PM8000 series overview
The PM8000 energy and power quality meters help meet the needs of your energy monitoring and cost management applications.
PM8000 meters comply with international metering accuracy standards. You can customize your meter by loading specialized frameworks, adding option modules, and incorporating mounting accessories into the physical installation.
Meter features
Power quality monitoring
- EN 50160 monitoring
- Flicker
- Harmonic measurements up to the 63rd harmonic
- Interharmonics (voltage and current)
- Power quality readings
- Rapid voltage change monitoring
- Sag/swell capture for voltage and currents
- Mains signaling evaluation
Power measurement
- 600 V direct connection on voltage inputs
- Active (kW), reactive (kVAR), and apparent (kVA) power
- Minimum/maximum readings of metered data
- Time of use support
- Trending and forecasting
- Water Air Gas Electricity Steam (WAGES) support
Device interface options
- Alarms (active and historic) display viewing and acknowledgment
- Configuration through integrated or remote display
- Multiple languages supported
- Web interface
Communications and time
- Dual port Ethernet (two physical ports, one Ethernet IP address)
- Modbus and Ethernet gateway protocols supported
- Time synchronization to 1 ms accuracy
- Variety of industry-standard communications protocols supported
Cybersecurity and device upgrades
- Advanced security
- Downloadable firmware and templates
Feature sets
Your meter is configured with a firmware-based feature set. The feature set is chosen at the time of sale. There are three feature sets available: Advanced, Standard, and Essential.
Feature | Essential | Standard | Advanced |
---|---|---|---|
IEC 61000-4-30 Class | - | S | A |
Interharmonics (voltage and current) | - | - | ◼ |
Individual harmonics logs (10 min) | - | - | ◼ |
Flicker | - |
|
◼ |
Mains signaling evaluation | - |
|
◼ |
EN 50160 compliance reporting | - | ◼ | ◼ |
IEEE 519 compliance reporting | - | ◼ | ◼ |
Rapid voltage change monitoring | - | ◼ | ◼ |
Disturbance direction detection | - | ◼ | ◼ |
THD and K-factor logging | - | ◼ | ◼ |
Trending and forecasting | - | ◼ | ◼ |
High speed sag/swell burst logging | - | ◼ | ◼ |
Factory-configured historic data logs | - | ◼ | ◼ |
Daily nominal logs | - | ◼ | ◼ |
Harmonics | 31 | 63 | 63 |
Waveform samples/cycle | 128 | 256 | 512 |
Data recorders | 10 | 50 | 64 |
Storage (MB) | 64 | 512 | 512 |
Memory channels | 500 | 2500 | 3200 |
Note: The number of ION modules available varies between Advanced, Standard, and Essential. For more information on ION module counts, see the ION Module Details spreadsheet in your meter's firmware package, available on www.se.com.
All features included in your meter's feature set are available unless otherwise stated in this manual. You will see a banner or note that states the availability of a feature when there are feature set differences.
For example:
Available on: Advanced and Standard
In some cases, more specific information will be provided in a banner or in the text:
Factory-configured historic data logs are only available on Advanced and Standard.
Account management
If your meter’s user access information is lost, the meter is inoperable and cannot be returned to the factory.
notice
data Loss
Record your device's user and password information in a secure location.
Failure to follow these instructions can result in loss of data.