PM8000 meter models and accessories
Commercial references for the PM8000 series meter and accessories.
| Commercial reference | Description |
|---|---|
| METSEPM8340
METSEPM8380 (China only) |
Panel-mounted meter with integrated display and Advanced feature set. |
| METSEPM8240
METSEPM8280 (China only) |
Panel-mounted meter with integrated display and Standard feature set. |
| METSEPM8140 | Panel-mounted meter with integrated display and Essential feature set. |
| METSEPM8310 | Panel-mounted meter with integrated display, Advanced feature set, and low-voltage DC control power. |
| METSEPM8210 | Panel-mounted meter with integrated display, Standard feature set, and low-voltage DC control power. |
| METSEPM8110 | Panel-mounted meter with integrated display, Essential feature set, and low-voltage DC control power. |
| METSEPM83401 | Panel-mounted meter with integrated display and Advanced feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
| METSEPM82401 | Panel-mounted meter with integrated display and Standard feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
| METSEPM81401 | Panel-mounted meter with integrated display and Essential feature set. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
| METSEPM82101 | Panel-mounted meter with integrated display, Standard feature set, and low-voltage DC control power. Meter is calibrated to comply with the Measuring Instruments Directive (EU) / Measuring Instruments Regulations (UK) (MID/MIR). |
| METSEPM83404 | Panel-mounted meter with integrated display and Advanced feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is physically sealed at the factory. Available to Canada only. |
| METSEPM82404 | Panel-mounted meter with integrated display and Standard feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is physically sealed at the factory. Available to Canada only. |
| METSEPM81404 | Panel-mounted meter with integrated display and Essential feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is physically sealed at the factory. Available to Canada only. |
| METSEPM82403 | Panel-mounted meter with integrated display and Standard feature set. Meter has a sealable hardware lock which prevents modification of revenue related settings and functions. Meter is not sealed. Available to Canada only. |
| METSEPM8343 | DIN rail-mounted meter with Advanced feature set and no display. Meter can be connected to a remote display. |
| METSEPM8243 | DIN rail-mounted meter with Standard feature set and no display. Meter can be connected to a remote display. |
| METSEPM8143 | DIN rail-mounted meter with Essential feature set and no display. Meter can be connected to a remote display. |
| METSEPM8313 | DIN rail-mounted meter with Advanced feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
| METSEPM8213 | DIN rail-mounted meter with Standard feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
| METSEPM8113 | DIN rail-mounted meter with Essential feature set, no display, and low-voltage DC control power. Meter can be connected to a remote display. |
| METSEPM8344 | DIN rail-mounted meter with Advanced feature set, packaged with a remote display. |
| METSEPM8244 | DIN rail-mounted meter with Standard feature set, packaged with a remote display. |
| METSEPM8144 | DIN rail-mounted meter with Essential feature set, packaged with a remote display. |
| METSEPM8314 | DIN rail-mounted meter with Advanced feature set, low-voltage DC control power, and packaged with a remote display. |
| METSEPM8214 | DIN rail-mounted meter with Standard feature set, low-voltage DC control power, and packaged with a remote display. |
| METSEPM8114 | DIN rail-mounted meter with Essential feature set, low-voltage DC control power, and packaged with a remote display. |
| METSEPM89RD96 | Remote display (for DIN meter only). |
| METSEPM89M2600 | Digital I/O option module (2 outputs, 6 inputs). |
| METSEPM89M0024 | Analog I/O option module (2 outputs, 4 inputs). |
| METSEPMRS4854W | 4-wire RS-485 option module. |
| METSEPMFIBER | Fiber Ethernet option module. |
| METSEPM8000SK | Voltage and current sealing kit. |
| METSEPMAK | Mounting adapter kit for remote display and DIN meter. |
For more information on meter types and accessories, refer to your meter’s catalog pages, available from www.se.com.