Electrical characteristics
Active energy (Wh) |
IEC 62053-22 Class 0.2 S |
Reactive energy (VARh) |
IEC 62053-24 Class 0.5 S |
Power monitoring device (PMD) |
IEC 61557-12 PMD/SD/K70/0.2 and PMD/SS/K70/0.2 |
Active power (P) |
IEC 61557-12 Class 0.2 |
Reactive power (QV) |
IEC 61557-12 Class 1 |
Apparent power (SV) |
IEC 61557-12 Class 0.2 |
Apparent energy (EapV) |
IEC 61557-12 Class 0.2 |
Current (I) |
IEC 61557-12 Class 0.2 |
Voltage (U) |
IEC 61557-12 Class 0.2 |
Frequency (f) |
IEC 61557-12 Class 0.02 |
Note: Reactive energy and demand values, by default, are based only on the fundamental frequency, and do not include higher harmonics. Active and apparent energy and demand values are measured using the entire signal, including harmonics.
Power quality measurement class |
IEC 62586-2 Advanced feature set: IEC 61000-4-30 Class A (Udin = 230 V) Standard feature set: IEC 61000-4-30 Class S (Udin = 230 V) |
Voltage unbalance (Unb) |
IEC 61557-12 Class 0.2 |
Voltage harmonics (Uh) |
IEC 61557-12 Class 1 |
Voltage THD (THDu) |
IEC 61557-12 Class 1 |
Current harmonics (Ih) |
IEC 61557-12 Class 1 |
Current THD (THDi) |
IEC 61557-12 Class 1 |
Waveform capture |
Advanced: 16–512 samples per cycle Standard: 16–256 samples per cycle Essential: 16–128 samples per cycle |
Specified accuracy range | 57 to 400 V L-N / 100 to 690 V L-L (Wye) or 100 to 600 V L-L (Delta) |
Specified accuracy frequency | 50/60 Hz ± 15% |
Overload | 600 V L-N or 1035 V L-L |
Impedance | > 5 MΩ |
Measurement category | III |
Specified accuracy current range |
50 mA–10 A |
Withstand |
20 A continuous, 50 A @ 10 sec/hr, 500 A @ 1 sec/hr |
Impedance | 0.3 mΩ (typical) |
Burden | 0.01 VA maximum at 5 A |
AC control power | |
Operating range |
50/60 Hz ± 10%: 90–415 V ± 10% 400 Hz: 90–120 V ± 10% |
Burden (meter only) |
Maximum: 7.2 W/18 VA @ 415 V (45–65 Hz) Maximum: 4.5 W/8 VA @ 120 V (400 Hz) |
Burden (fully optioned meter) |
Maximum: 18 W/36 VA @ 415 V (45–65 Hz) Maximum: 18 W/28 VA @ 120 V (400 Hz) |
Ride-through time (no optional accessories) |
100 ms (6 cycles at 60 Hz) minimum, any condition 200 ms (12 cycles at 60 Hz) typical, 120V AC 500 ms (30 cycles at 60 Hz) typical, 415 V AC |
DC control power | |
Operating range |
110–415 V DC ± 15% |
Burden (meter only) |
Maximum: 6 W at 300 V DC |
Burden (fully optioned meter) |
17 W at 300 V DC |
Ride-through time | 100 ms (6 cycles at 60 Hz) minimum, any condition |
DC control power | |
Operating range |
20–60 V DC ± 10% |
Burden (fully optioned meter) |
Maximum: 17 W at 18–60 V DC |
Number |
1 |
Type | Form A solid-state |
Maximum load voltage | 30 V AC/60 V DC |
Maximum load current | 75 mA |
ON resistance | 13–40 Ω at 25 °C (77 °F) |
Signal type | Continuous or pulse |
Pulse frequency | ≤ 25 Hz |
Number |
3 |
Type |
Externally excited, polarity independent |
Event timestamp accuracy | ± 1 ms |
Maximum voltage |
30 V AC 60 V DC |
Pulse frequency | ≤ 25 Hz |
Response time |
20 ms |
Minimum pulse width | 20 ms |
Current draw |
ON: ≤ 2.5 mA OFF: ≤ 0.5 mA |
Voltage ON state |
4–30 V AC 4–60 V DC |
Voltage OFF state |
0–1.4 V AC 0–2.0 V DC |
IRIG-B | IRIG-B00x format
(unmodulated IRIG-B time code) Coded expressions 0–7 are supported but the year data is not used. |