| EMC standards |
IEC 62052-11, IEC 61326-1 |
| Immunity to electrostatic discharge |
IEC
61000-4-2 |
| Immunity to radiated fields |
IEC
61000-4-3 |
| Immunity to fast transients |
IEC
61000-4-4 |
| Immunity to conducted disturbances |
IEC
61000-4-6 |
| Immunity to power frequency magnetic
fields |
IEC
61000-4-8 |
| Immunity to conducted disturbances, 2
- 150 kHz |
CLC/TR
50579 |
| Immunity to voltage dips and interruptions |
IEC
61000-4-11 |
| Conducted and radiated emissions |
EN
55011 and EN 55022 Class B, FCC part 15
Class B, ICES-003 Class B |
| Surge
withstand capability (SWC) |
IEEE/ANSI C37.90.1 |