High severity events (including trips) and medium severity events are notified by a pop-up screen on the MicroLogic X control unit.
Trip events are notified by SDE1 standard fault-trip indication contact and SDE2 optional fault-trip indication contact.
In addition, events can be configured to be notified in the following ways:
oBy optional M2C module.
oBy optional IO module.
oBy email from IFE or EIFE Ethernet interface.
All high and medium severity events generate a pop-up screen on the MicroLogic X display screen:
oA red pop-up screen indicates a trip or high severity event, needing immediate attention.
oAn orange pop-up screen indicates a medium severity event, recommending action.
EcoStruxure Power Commission software can be used to assign the notification of a group of up to eight events or alarms to either of the two M2C outputs.
The M2C output remains on as long as one of the events assigned to it is active or held.
EcoStruxure Power Commission software also enables the status of the M2C outputs to be forced.
Forcing an M2C output generates the following events:
Code |
Event |
History |
Severity |
---|---|---|---|
0x130B (4875) |
M2C output 1 is forced |
Operation |
Low |
0x130C (4876) |
M2C output 2 is forced |
Operation |
Low |
Forcing an M2C output generates the following events:
Code |
Event |
Recommended actions |
---|---|---|
0x130B (4875) |
M2C output 1 is forced |
Unforce output with EcoStruxure Power Commission software. |
0x130C (4876) |
M2C output 2 is forced |
Unforce output with EcoStruxure Power Commission software. |
When an output of the IO module is not assigned to a pre-defined application, EcoStruxure Power Commission can be used to assign the notification of:
oA single event.
oA group of up to eight events or alarms.
For more information, refer to EcoStruxure Power Commission Online Help.
When the IO module output is assigned to a group of alarms, the output remains on as long as one of the events assigned to it is active or held. The operating mode of the IO module output must be set as non-latching.
EcoStruxure Power Commission software also enables the status of IO module outputs to be forced.
Refer to Enerlin’X IO - Input/Output Application Module for One Circuit Breaker - User Guide.
IFE or EIFE webpages allow events to be selected for notification by email. The notification by email is not configured by default.
For more information, refer to the relevant document:
oEnerlin'X EIFE - Embedded Ethernet Interface for One MasterPact MTZ Drawout Circuit Breaker - User Guide
oEnerlin'X IFE - Ethernet Interface for One IEC Circuit Breaker - User Guide
oEnerlin'X IFE - Ethernet Switchboard Server - User Guide