Pop-up Event Messages

Event Message Types and Priority

When the MicroLogic X control unit detects any of the following events, a pop-up message is displayed, in this order of priority:

oBluetooth pairing

oTrip

oHigh severity alarm

oMedium severity alarm

oERMS engaged

oError

An event message overrides another event message with lower priority.

An event message overrides both Quick view scrolling and tree navigation operating mode displays.

Bluetooth Pairing Display

G-SE-0053423.4.gif 

The Bluetooth pairing message is displayed during the Bluetooth pairing procedure.

The Bluetooth pairing message has the highest priority and overrides all other messages.

The Bluetooth pairing screen is closed when:

oThe pairing is confirmed on the smartphone

oThe Bluetooth button on the MicroLogic X control unit is pressed

oThe Cancel button at the bottom of the MicroLogic X display screen is pressed

oThe Bluetooth pairing timeout expires

If an event message was displayed before or occurs during the Bluetooth pairing, it is displayed after the Bluetooth pairing message closes. Otherwise the Home screen is displayed.

Pop-up Trip and Alarm Message Displays

Message type

Description

Example

Trip

When a trip occurs, the trip message is displayed with a red backlight.

G-SE-0043047.3.gif 

High severity alarm

When a high severity alarm occurs, the high severity alarm message is displayed with a red backlight.

G-SE-0043048.2.gif 

Medium severity alarm

When a medium severity alarm occurs, the medium severity alarm message is displayed with an orange backlight.

G-SE-0043049.2.gif 

Handling Pop-up Trip and Alarm Messages

A trip or alarm message indicates that a potentially serious operating event has occurred. To address the event, take the following steps:

Step

Action

1

When the trip or alarm event message displays, press OK.

The display screen displays a message explaining the context of the trip or details of the alarm event. The backlight color turns white.

2

After reading the explanatory message, take the remedial steps necessary to resolve the underlying condition that caused the trip or alarm.

3

After resolving the cause of the event, press OK to acknowledge the message. The explanatory message closes, and the display screen shows the Alarms & history menu screen.

NOTE: Return to the Home screen by pressing ESC or the home button while a pop-up screen or trip/alarm context screen is displayed.

4

If the event is latched, press the Test/Reset button for three seconds to reset the latched event and switch off the service LED.

NOTE: The display screen displays the trip or alarm message again, with the appropriate backlight color, when the message is not acknowledged by pressing OK before the event timeout expires.

For information about recommended action on events, refer to the description in this guide of the function generating the event, and the relevant document:

oMasterPact MTZ1 - Circuit Breakers and Switch-Disconnectors - User Guide

oMasterPact MTZ2/3 - Circuit Breakers and Switch-Disconnectors - User Guide

For information about how MicroLogic X control units handle events, refer to Event Management.

Event Timeout

The event timeout can be configured in Configuration > General > Quick view.

If Quick View scrolling is on, the event timeout is the same as the Auto start for Quick View.

If Quick View scrolling is off, the event timeout is displayed as Time out.

For more information about event timeout configuration, refer to Configuring Quick View Mode.

ERMS Engaged Display

G-SE-0064719.1.gif

 

 

When the ERMS function is engaged by the external selector switch or with EcoStruxure Power Device app, the ERMS engaged message is displayed with a blue backlight.

The screen indicates the means used to engage the ERMS function. The screen displays one or both of the following:

oSwitch (ERMS)

oSmartphone

All screens, except pop-up messages, are displayed with a blue backlight while the ERMS function is engaged.

Tree navigation is possible by pressing ESC or the home button with the ERMS function engaged.

For more information, refer to the ERMS function description.

Error Messages

An error message is displayed when the MicroLogic X control unit detects an internal error.

For more information, refer to the following guides:

oMasterPact MTZ1 - Circuit Breakers and Switch-Disconnectors - User Guide

oMasterPact MTZ2/3 - Circuit Breakers and Switch-Disconnectors - User Guide