MicroLogic X Control Unit: Presentation

MicroLogic X Control Units for IEC and UL Standards - Overview

MasterPact MTZ circuit breakers with MicroLogic X control units provide functions of protection, metering, diagnostics, communication, and remote operation. The control unit can be customized with optional Digital Modules.

MicroLogic X control units allow operation and monitoring of MasterPact MTZ circuit breakers locally or remotely.

The MicroLogic X control units for IEC standard are:

oMicroLogic 2.0 X

oMicroLogic 5.0 X

oMicroLogic 6.0 X

oMicroLogic 7.0 X

The MicroLogic X control units for UL standard are:

oMicroLogic 3.0 X

oMicroLogic 5.0 X

oMicroLogic 6.0 X

Convention

Unless specifically indicated as follows, the information in this guide is valid for both IEC and UL standards:

oInformation indicated for MicroLogic 5.0 X IEC and MicroLogic 6.0 X IEC is valid only for the IEC standard.

oInformation indicated for MicroLogic 5.0 X UL and MicroLogic 6.0 X UL is valid only for the UL standard.

For this guide, electrical phases described as phase 1, phase 2, phase 3 cover both IEC standard and UL standard, with the following equivalence:

IEC standard

UL standard

Phase 1

Phase a

Phase 2

Phase b

Phase 3

Phase c

Range of MicroLogic X Control Units for IEC Standard

The following table indicates the standard functions available on MasterPact MTZ circuit breakers with MicroLogic X control units for IEC standard:

 

MicroLogic 2.0 X

MicroLogic 5.0 X

MicroLogic 6.0 X

MicroLogic 7.0 X

Commercial reference

LV847600

LV847602

LV847603

LV847604

Long-time overcurrent protection (L)

Short-time overcurrent protection (S)

Instantaneous overcurrent protection (I)

Ground-fault protection (G)

Earth-leakage protection (V)

Neutral protection

Dual settings

Overcurrent and trip cause indicators

Zone selective interlocking

Trip history

Setting change traceability

Embedded power meter class 1

Embedded diagnostics

NOTE: The commercial reference is printed on the front face of the MicroLogic X control unit and also identifies the standard, IEC or UL.

Range of MicroLogic X Control Units for UL Standard

The following table indicates the standard functions available on MasterPact MTZ circuit breakers with MicroLogic X control units for UL standard:

 

MicroLogic 3.0 X

MicroLogic 5.0 X

MicroLogic 6.0 X

Commercial reference

LV848815

LV847609

LV847608

Long-time overcurrent protection (L)

Short-time overcurrent protection (S)

Instantaneous overcurrent protection (I)

Ground-fault protection (G)

Earth-leakage protection (V)

Neutral protection

Dual settings

Overcurrent and trip cause indicators

Zone selective interlocking

Trip history

Setting change traceability

Embedded power meter class 1

Embedded diagnostics

NOTE: The commercial reference is printed on the front face of the MicroLogic X control unit and also identifies the standard, IEC or UL.

Communication

MicroLogic X control units support wireless and wired communication and enable local and network communication.

Local communication includes:

oWireless connection to a smartphone running the EcoStruxure Power Device app through:

oBluetooth® low energy

oNFC

oWired connection via the mini USB port to:

oA smartphone running the EcoStruxure Power Device app through USB OTG connection

oA PC running EcoStruxure Power Commission software

Network communication includes:

oWired connection via the ULP port module (optional) to

oEthernet communication network with Modbus TCP/IP and/or IEC 61850 protocols

oSerial Line communication network with Modbus-SL protocol

MicroLogic X Control Units in Smart Panels

MasterPact circuit breakers with MicroLogic X control units, in conjunction with Enerlin’X, provide simple and reliable access to data from a smartphone or PC.

MicroLogic X control units communicate using:

oModbus TCP/IP protocol on Ethernet through an IFE server, or an IFE or EIFE interface

oModbus TCP/IP and IEC 61850 protocols on Ethernet through an IFE or EIFE interface

oModbus-SL protocol through an IFM interface with reference LV434000 (IFM interface with reference TRV00210  is not compatible with MasterPact MTZ circuit breakers).

oBluetooth low energy (BLE) or NFC for a wireless connection to the EcoStruxure Power Device app

oThe mini USB port to connect to:

oA PC running EcoStruxure Power Commission software

oA smartphone running the EcoStruxure Power Device app (USB OTG connection)

oA Com’X energy server and Ethernet to connect to the Internet

The following diagram shows how MicroLogic X control units communicate within a digital system:

G-SE-0051983.4.gif

 

G-SE-0035444.1.gif   Ethernet

G-SE-0035443.1.gif   USB

G-SE-0062978.1.gif   USB OTG connection

A   FDM128 Ethernet display for eight devices

B   IFE/EIFE webpages

C   Com’X energy server

D   EIFE interface

E   EcoStruxure Power Device app through Bluetooth low energy or NFC wireless communication

F   EcoStruxure Power Device app through USB OTG connection

G   EcoStruxure Power Commission software

H   Go2SE landing page