EcoStruxure Power Device App

Presentation

EcoStruxure™ Power Device app is a single mobile application with the necessary information and capabilities to operate and efficiently maintain devices in the EcoStruxure architecture.

The application enables you to connect to devices, including the following:

oMasterPact MTZ circuit breakers

oTeSys GV4 motor circuit breakers

oEasergy P3 protection relays

The application can be installed on a smartphone by downloading the application from:

oGoogle Play Store for Android smartphones

oApp Store for iOS smartphones

MasterPact MTZ Devices in EcoStruxure Power Device App

With the EcoStruxure Power Device app, a smartphone can be used with MasterPact MTZ devices as the primary interface for day-to-day and critical case maintenance. The MicroLogic X control unit is identified on the application by scanning the QR code on the device.

When the EcoStruxure Power Device app is used in conjunction with a Digital Module, additional functions are available:

oWith the Power Restoration Assistant Digital Module, tutorials are available, providing information about restoring power and identifying the causes of trips.

oWith the MasterPact Operation Assistant Digital Module, remote control of the circuit breaker is available.

Wireless communication is available by Bluetooth and NFC communication. A USB OTG connection is also available.

Using a Bluetooth Low Energy Connection

The MicroLogic X control unit must be powered to establish a Bluetooth® low energy connection.

Using EcoStruxure Power Device app with a Bluetooth low energy connection gives access to and allows sharing of the information types organized in the following tabs:

oG-SE-0055702.3.gif Quick View: gives an overview of current values per phase, the health state of the circuit breaker, and recent event history.

oG-SE-0055703.3.gif Metering: displays values of RMS current, RMS voltages, network, and energy in real time.

oG-SE-0055704.3.gif Protection Setting: displays settings currently selected and allows modification of settings.

oG-SE-0074239.1.gif Maintenance and Diagnostic:

oDisplays maintenance reminder, service life, actuator wear, contact wear, and diagnostic counters.

oInterprets contact wear to estimate the circuit breaker ability to isolate, withstand rated duty, operate, and trip.

oG-SE-0055705.3.gif Status and Control:

oDisplays status of the circuit breaker.

oAllows opening and closing operations to be carried out when the MasterPact Operation Assistant Digital Module is installed.

When Digital Modules are installed on the MicroLogic X control unit, additional information is available.

For more information, refer to the Bluetooth low energy connection procedure.

Using a USB OTG (On-The-Go) Connection

The MicroLogic X control unit can be powered by a smartphone using the USB OTG connection, if necessary.

Using EcoStruxure Power Device app with a USB OTG connection gives access to and allows sharing of the following information types organized in the following tabs:

oG-SE-0055702.3.gif Quick View: gives an overview of current values per phase, the health state of the circuit breaker, and recent event history.

oG-SE-0055703.3.gif Metering: displays values of current, RMS voltages, network, and energy in real time.

oG-SE-0055704.3.gif Protection Setting: displays settings currently selected and allows modification of settings.

oG-SE-0074239.1.gif Maintenance and Diagnostic:

oDisplays maintenance reminder, service life, actuator wear, contact wear, and diagnostic counters.

oInterprets contact wear to estimate the circuit breaker ability to isolate, withstand rated duty, operate, and trip.

oG-SE-0055705.3.gif Status and Control:

oDisplays status of the circuit breaker.

oAllows opening and closing operations to be carried out when the MasterPact Operation Assistant Digital Module is installed.

When Digital Modules are installed on the MicroLogic X control unit, additional information is available.

For more information, refer to the USB OTG (On-The-Go) connection procedure.

Using an NFC Connection

Connecting to EcoStruxure Power Device app with an NFC connection is always possible, even when the MicroLogic X control unit is not powered. It gives access to the following information:

oInformation about the MicroLogic X control unit

oLast trip context: trip type; date and time of last trip; current values before trip

oProtection settings (display only)

oAccess to Power Restoration Assistant or MasterPact Operation Assistant Digital Modules

For more information, refer to the NFC connection procedure.