Opening Function

Presentation

MicroLogic X control units receive and process electrical opening orders. An event is generated on opening.

Operating Principle

Opening orders can be sent as follows:

oDirectly through a mechanical opening pushbutton.

oLocally through an external opening pushbutton.

oRemotely through a remote order which is managed by the MicroLogic X control unit.

Opening orders have priority over closing orders. No closing orders are taken into account as long as an open order is active.

G-SE-0050973.4.gif

 

 

The open orders on MN or MX voltage releases by external pushbutton can be maintained to force the circuit breaker in open position and reject any close order. The MicroLogic X open orders are not maintained.

Management of Opening Function

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oDo not operate the circuit breaker without confirming that doing so will not create a hazardous situation.

oDo not allow any person to work on the electrical network without physically validating the successful execution of the local or remote software actions for opening the circuit breaker or switching off the electrical circuit.

Failure to follow these instructions will result in death or serious injury.

The MicroLogic X control unit manages opening orders issued by the following means:

oIO module with the Breaker Operation predefined application. Refer to Enerlin'X IO - Input/Output Application Module for One Circuit Breaker - User Guide.

oEcoStruxure Power Commission software.

oEcoStruxure Power Device app through Bluetooth or USB OTG with MasterPact Operation Assistant Digital Module installed and activated.

oRemote controller connected to the communication network:.

oFor communication through Modbus protocol, refer to DOCA0105EN MasterPact MTZ - Modbus Communication Guide

oFor communication through IEC 61850 communication standard, refer to DOCA0162EN MasterPact MTZ - IEC 61850 Communication Guide

oIFE/EIFE webpages. Refer to the relevant document:

oEnerlin'X EIFE - Embedded Ethernet Interface for One MasterPact MTZ Drawout Circuit Breaker - User Guide

oEnerlin'X IFE - Ethernet Interface for One IEC Circuit Breaker - User Guide

oEnerlin'X IFE - Ethernet Switchboard Server - User Guide

oFDM128 display through IFE or EIFE interface. Refer to DOCA0037EN Enerlin’X FDM128  - Ethernet Display for Eight Devices - User Guide.

The opening function is monitored by the MicroLogic X control unit.

G-SE-0053235.3.gif

 

 

CB closed

Circuit breaker is closed

Auto: Local

Control mode is Auto Local

EPD open

Open order from EcoStruxure Power Device app with MasterPact Operation Assistant Digital Module

EPC USB open

Open order from EcoStruxure Power Commission software connected to the mini USB port on control unit

IO local open

Local open order from IO module with the Breaker Operation predefined application (I5)

Auto: Remote

Control mode is Auto Remote

COM open

Open order from a remote controller

Webpage open

Open order from IFE/EIFE webpage

IO remote open

Remote open order from IO module with the Breaker Operation predefined application (I2)

FDM128 open

Open order from FDM128 display

EPC COM open

Open order from EcoStruxure Power Commission software through the communication network

Open

MicroLogic X open order to the MX communicating opening voltage release

Predefined Events

The function generates the following predefined events:

Code

Event

History

Severity

0x1000 (4096)

Circuit breaker opened

Operation

Low

0x0410 (1040)

Opening order sent to MX voltage release

Operation

Low

0x111F (4383)

Allow control by digital input is disabled

Operation

Low