Closing Function

Presentation

MicroLogic X control units receive and process electrical closing orders. An event is generated on closure.

Operating Principle

Closing orders can be sent as follows:

oDirectly through a mechanical closing pushbutton.

oLocally through an external closing pushbutton.

oRemotely through a remote order which is managed by the MicroLogic X control unit.

Opening orders have priority over closing orders. No closing orders are taken into account as long as an open order is active.

G-SE-0050972.4.gif

 

 

NOTE: The BPFE electrical closing pushbutton can be connected to MicroLogic X control unit, as shown in the preceding diagram. In this case the control unit manages the closing function and the closing orders from the BPFE. The BPFE closing order is available in both Manual and Auto control modes.

Alternatively, the BPFE electrical closing pushbutton can be connected to the XF communicating closing voltage release, as shown in the following diagram. In this case the MicroLogic X control unit does not manage the closing function and only closing orders in Manual mode are valid.

G-SE-0054741.1.gif

 

 

Management of Closing Function

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

oDo not operate the circuit breaker without confirming that doing so will not create a hazardous situation.

oDo not allow any person to work on the electrical network without physically validating the successful execution of the local or remote software actions for closing the circuit breaker or switching on the electrical circuit.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

HAZARD OF CLOSING ON ELECTRICAL FAULT

Do not close the circuit breaker again without first inspecting and, if necessary, repairing the downstream electrical equipment.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The MicroLogic X control unit manages closing orders issued by the following means:

oBPFE connected to MicroLogic X control unit.

oIO module with the Breaker Operation predefined application. Refer to Enerlin'X IO - Input/Output Application Module for One Circuit Breaker - User Guide.

oEcoStruxure Power Commission software.

oEcoStruxure Power Device app through Bluetooth or USB OTG with MasterPact Operation Assistant Digital Module installed and activated.

oRemote controller connected to the communication network:

oFor communication through Modbus protocol, refer to DOCA0105EN MasterPact MTZ - Modbus Communication Guide

oFor communication through IEC 61850 communication standard, refer to DOCA0162EN MasterPact MTZ - IEC 61850 Communication Guide

oIFE/EIFE webpages. Refer to the relevant document:

oEnerlin'X EIFE - Embedded Ethernet Interface for One MasterPact MTZ Drawout Circuit Breaker - User Guide

oEnerlin'X IFE - Ethernet Interface for One IEC Circuit Breaker - User Guide

oEnerlin'X IFE - Ethernet Switchboard Server - User Guide

oFDM128 display through IFE or EIFE interface. Refer to DOCA0037EN Enerlin’X FDM128  - Ethernet Display for Eight Devices - User Guide.

The closing function is monitored by the MicroLogic X control unit.

G-SE-0053233.3.gif

 

 

CB open

Circuit breaker is open

BPFE close

Close order from BPFE (when BPFE connected to MicroLogic X control unit)

Auto: Local

Control mode is Auto Local

Inhibit close

Close orders allowed in Auto control mode are inhibited

EPD close

Close order from EcoStruxure Power Device app with MasterPact Operation Assistant Digital Module

EPC USB close

Close order from EcoStruxure Power Commission software connected to mini USB port on control unit

IO local close

Local close order from IO module with the Breaker Operation predefined application (I6)

Auto: Remote

Control mode is Auto Remote

COM close

Close order from a remote controller

Webpage close

Close order from IFE/EIFE webpage

IO remote close

Remote close order from IO module with the Breaker Operation predefined application (I3)

FDM128 close

Close order from FDM128 display

EPC COM close

Close order from EcoStruxure Power Commission software through the communication network

Close

MicroLogic X close order to the XF communicating closing voltage release

Inhibiting the Closing Function

The closing function can be inhibited by sending a command through:

oThe communication network or EcoStruxure Power Commission software

oThe IO module

G-SE-0029665.6.gif 

NOTE: Using EcoStruxure Power Commission software, you can determine whether the closing inhibition can be controlled by using the IO module, or not.

IO Inhibit close

Inhibit close order from IO module with the Breaker Operation predefined application (I4)

Breaker Closing Inhibition enabled

A setting of the MicroLogic X control unit, set by using EcoStruxure Power Commission software, enabling control of closing inhibition through IO module.

COM inhibit close

Inhibit close order from a remote controller using the communication network or from EcoStruxure Power Commission software

COM enable close

Enable close order from a remote controller using the communication network or from EcoStruxure Power Commission software

Inhibit close

Close orders allowed in Auto control mode are inhibited (1) or enabled (0)

Warning_Color.gifWARNING

RESTRICTED CLOSING INHIBITION

Do not use the inhibit closing order to lock the device in open position.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The inhibit close order inhibits only the closing orders allowed in Auto control mode. The closing orders issued from the mechanical closing pushbutton or BPFE, or from the pushbutton directly connected to the XF voltage release are not inhibited.

Predefined Events

The function generates the following predefined events:

Code

Event

History

Severity

0x1001 (4097)

Circuit breaker closed

Operation

Low

0x100A (4106)

Closing inhibited by communication

Operation

Low

0x1009 (4105)

Closing inhibited through IO module

Operation

Low

0x0411 (1041)

Closing order sent to XF voltage release

Operation

Low

0x111F (4383)

Allow control by digital input is disabled

Operation

Low

0x0D06 (3334)

Config error IO/CU:dual settings or inhibit cls.

Configuration

Medium

Recommended Actions

Code

Event

Recommended actions

0x0D06 (3334)

Config error IO/CU:dual settings or inhibit cls.

Correct the configuration error with EcoStruxure Power Commission software:

oDual settings configuration error:

oSet Switch mode to IO-1 Wire or IO-2 Wire.

oSet IO module with dual setting assignment.

oInhibit close order configuration error:

oSet Allow control by digital input under breaker close as enabled.

oSet IO module with Enable/Inhibit close order assignment.