Mechanical and Electrical Data of the Lexium Cobot Arm LXMRL18S0•••

Category

Parameter

Unit

LXMRL18S0•••

General data

Maximum payload

kg (lb)

18 (39.68)

 

Maximum velocity on the tool flange

m/s (ft/s)

3.5 (11.5)

Number of axes

6

Position repeatability (ISO 9283)

mm (in)

Position: ± 0.03 (0.0011)

Programming

Graphical drag and drop

Operator terminal

Android or Windows device

 

Maximum torque on joint 6 (for torque related applications)

Nm (lbf*in)

66 (584.1)

Electrical data

Supply voltage by Lexium Cobot Controllers

V dc

48

 

Tool flange inputs/outputs (TIO) by M8 connector interface

Digital inputs: 2 1)

Digital outputs: 2 1)

Analog inputs: 2 1)

Tool flange inputs/outputs (TIO) power

V dc

24

Tool flange inputs/outputs (TIO) size

M8 connector

Minimum bending radius of connector cable (drag chain suitable) from Lexium Cobot Controllers to the Lexium Cobot Arm

mm (in)

Fixed installation: 55 (2.17)

Movable installation: 88 (3.46)

Mechanical data

Mounting position

-

No pre-defined mounting position

Pollution degree

IEC 60664-1

-

2

Overvoltage category

IEC 60664-1

-

II

Ingress of protection

-

IP54

Joint 1

Working range

°

±270

Working range with restrictions2)

°

±360

Maximum speed

°/s

120

Joint 2

Working range

°

-85...+265

Maximum speed

°/s

120

Joint 3

Working range

°

±175

Maximum speed

°/s

120

Joint 4

Working range

°

-85...+265

Maximum speed

°/s

180

Joint 5

Working range

°

±270

Working range with restrictions2)

°

±360

Maximum speed

°/s

180

Joint 6

Working range

°

±270

Working range with restrictions2)

°

±360

Maximum speed

°/s

180

Working space

Radius

mm (in)

1073 (42.2)

Base diameter

mm (in)

188 (7.4)

Weight

kg (lb)

35.8 (78.9)

Noise level

dB(A)

< 58

Material

External casing

Aluminum alloy, POM, PC, silicone

1) For detailed information on the tool flange input and output characteristics, refer to Electrical Connections of the Lexium Cobot Arm.

2) Extended working range is possible with restrictions on lifetime. If required, contact your local Schneider Electric service representative.