Diagnostics via the Integrated HMI

Overview

The 7-segment display provides the user with information.

G-SE-0056950.1.gif-high.gif

 

 

With the factory setting, the 7-segment display shows the operating states. The operating states are described in chapter Operating States.

Message

Description

(INIT)

Operating state 1 Start

(nrdy)

Operating state 2 Not Ready To Switch On

(dis)

Operating state 3 Switch On Disabled

(rdy)

Operating state 4 Ready To Switch On

(son)

Operating state 5 Switched On

(run) and (halt)

Operating state 6 Operation Enabled

(stop)

Operating state 7 Quick Stop Active

(flt)

Operating state 8 Fault Reaction Active and 9 Fault

Additional Messages

The table below provides an overview of the messages that can additionally be displayed on the integrated HMI.

Message

Description

(Card)

Data on the memory card differs from data in the product. See chapter Memory Card for information on how to proceed.

(disp)

An external HMI is connected. The integrated HMI has no function.

(fsu)

Perform a First Setup. See chapter Powering on the Device for the First Time.

(mot)

A new motor was detected. See chapter Acknowledging a Motor Change for replacing a motor.

(prot)

Parts of the integrated HMI were locked with the parameter HMIlocked.

(slt1) ... (slt2)

The device has detected a different equipment with modules. See chapter Acknowledging a Module Replacement for replacing modules.

(ulow)

24 Vdc control supply during initialization not high enough.

(wdog)

Undeterminable system error. Contact your Schneider Electric service representative.

(8888)

Undervoltage 24 Vdc control supply.