Parameterization

Overview

The illustration below provides an overview of the adjustable parameters.

G-SE-0057001.1.gif-high.gif

 

 

Velocities

Two parameterizable velocities are available.

oSet the desired values with the parameters JOGv_slow and JOGv_fast.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGv_slow

(oP) → (JoG-)

(JGLo)

Velocity for slow movement.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

usr_v

1

60

2147483647

UINT32

R/W

per.

-

Modbus 10504

IDN P-0-3041.0.4

JOGv_fast

(oP) → (JoG-)

(JGhi)

Velocity for fast movement.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

usr_v

1

180

2147483647

UINT32

R/W

per.

-

Modbus 10506

IDN P-0-3041.0.5

Selection of the Method

The parameter JOGmethod lets you set the method.

oSet the desired method with the parameter JOGmethod.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGmethod

Selection of jog method.

0 / Continuous Movement / (coMo): Jog with continuous movement

1 / Step Movement / (StMo): Jog with step movement

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

1

1

UINT16

R/W

-

-

Modbus 10502

IDN P-0-3041.0.3

Setting the Step Movement

The parameters JOGstep and JOGtime are used to set the parameterizable number of user-defined units and the time for which the motor is stopped.

oSet the desired values with the parameters JOGstep and JOGtime.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGstep

Distance for step movement.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective the next time the motor moves.

usr_p

1

20

2147483647

INT32

R/W

per.

-

Modbus 10510

IDN P-0-3041.0.7

JOGtime

Wait time for step movement.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective the next time the motor moves.

ms

1

500

32767

UINT16

R/W

per.

-

Modbus 10512

IDN P-0-3041.0.8

Changing the Motion Profile for the Velocity

It is possible to change the parameterization of the Motion Profile for the Velocity.