Parameterization of the Signal Input Functions
Various signal input functions can be assigned to the digital signal inputs.
|
UNINTENDED EQUIPMENT OPERATION |
oVerify that the wiring is appropriate for the factory settings and any subsequent parameterizations. oOnly start the system if there are no persons or obstructions in the zone of operation. oCarefully run tests for all operating states and potential error situations when commissioning, upgrading or otherwise modifying the operation of the drive. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below shows the factory settings of the digital signal inputs:
Signal |
Signal input function |
---|---|
DI0 |
Freely Available |
DI1 |
Reference Switch (REF) |
DI2 |
Positive Limit Switch (LIMP) |
DI3 |
Negative Limit Switch (LIMN) |
DI4 |
Freely Available |
DI5 |
Freely Available |
The table below provides an overview of the possible signal input functions:
Signal input function |
Description in chapter |
---|---|
Freely Available |
|
Reference Switch (REF) |
|
Positive Limit Switch (LIMP) |
|
Negative Limit Switch (LIMN) |
|
Switch Controller Parameter Set |
|
Velocity Controller Integral Off |
|
Release Holding Brake |
The following parameters can be used to parameterize the digital signal inputs:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
(ConF) → (i-o-) ( di0) |
Function Input DI0. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1794 IDN P-0-3007.0.1 |
(ConF) → (i-o-) ( di1) |
Function Input DI1. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1796 IDN P-0-3007.0.2 |
(ConF) → (i-o-) ( di2) |
Function Input DI2. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1798 IDN P-0-3007.0.3 |
(ConF) → (i-o-) ( di3) |
Function Input DI3. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1800 IDN P-0-3007.0.4 |
(ConF) → (i-o-) ( di4) |
Function Input DI4. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1802 IDN P-0-3007.0.5 |
(ConF) → (i-o-) ( di5) |
Function Input DI5. 1 / Freely Available / (nonE): Available as required 21 / Reference Switch (REF) / (rEF): Reference switch 22 / Positive Limit Switch (LIMP) / (LiMP): Positive limit switch 23 / Negative Limit Switch (LIMN) / (LiMn): Negative limit switch 24 / Switch Controller Parameter Set / (CPAr): Switches control loop parameter set 28 / Velocity Controller Integral Off / (tnoF): Switches off velocity controller integral term 40 / Release Holding Brake / (rEhb): Releases the holding brake Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective after the next power cycle. |
- - - - |
UINT16 R/W per. - |
Modbus 1804 IDN P-0-3007.0.6 |