VelocityControlAnalogInput_ATV

Functional Description

This function block uses the reference values supplied by the analog input selected with the function block VelocityControlSelectAI_ATV.

Library and Namespace

Library name: GMC Independent Altivar

Namespace: GIATV

Graphical Representation

G-SE-0047287.1.gif-high.gif

 

 

Inputs

Input

Data type

Description

Execute

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

A rising edge of the input Execute starts the function block. The function block continues execution and the output Busy is set to TRUE.

This function block can be restarted while it is executed. The target values are overwritten by the new values at the point in time the rising edge occurs.

NegativeDir

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Clockwise rotation.

oTRUE: Counter-clockwise rotation.

Outputs

Output

Data type

Description

InVelocity

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: The velocity does not correspond to the reference value.

oTRUE: The velocity corresponds to the reference value.

Busy

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Function block is not being executed.

oTRUE: Function block is being executed.

CommandAborted

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Execution has not been aborted.

oTRUE: Execution has been aborted by another function block.

Error

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Execution of the function block is running, no error has been detected.

oTRUE: An error has been detected in the execution of the function block.

ErrorID

WORD

Returns the value of a diagnostic code. Refer to Library Diagnostic Codes. If the value is 0 and if the output Error of this function block is set to TRUE, then the diagnostic code can be read with the output AxisErrorID of the function block MC_ReadAxisError.

Inputs/Outputs

Input/Output

Data type

Description

Axis

Axis_Ref

Reference to the axis (instance) for which the function block is to be executed (corresponds to the name of the axis). The name of the axis must be defined in the EcoStruxure Machine Expert Devices tree.

Notes

If you have activated this function block, simultaneous use of the Control_ATV function block leads to unintended behavior.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oDo not activate the Control_ATV function block when this function block is active.

oDeactivate this function block or allow the function block to terminate before activating the Control_ATV function block.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

More information is provided in the following function blocks description: SetFrequen­cyRange_ATV and VelocityControlSelectAI_ATV. If analog voltage levels –10 V...+10 V are used, the direction of movement (rotation) is inversed when the sign changes. If the voltage is 0 V, this may result in jumps in the direction of movement, in the minimum frequency and in jumps at standstill.

Additional Information

Operating Mode Profile Velocity