This table provides an overview of the diagnostic messages of the following drives:
oLexium 52
oLexium 62 Power Supply
oLexium 62 Single Drive
oLexium 62 Double Drive
oLexium 62 Advanced Plus
oLexium 62 ILD
oLexium 62 ILM
For information on the device reactions AD, BD1, and so on, refer to Device Reactions - Drive and Device Reactions - Power Supply.
|
Diagnostic code |
Diagnostic code message |
Diagnostic class (default) |
Default device reaction drive |
Minimum device reaction drive |
Default device reaction power supply |
Minimum device reaction power supply |
|
|---|---|---|---|---|---|---|---|
|
8100 |
Motor overload |
3 |
BD2 |
CD |
– |
– |
– |
|
8101 |
Power stage overtemperature |
3 |
BD2 |
CD |
– |
– |
– |
|
8104 |
Control voltage out of range |
3 |
BD2 |
CD |
BP1 |
BP1 |
Lexium 52 |
|
8105 |
Encoder signal out of range |
3 |
AD |
AD |
– |
– |
|
|
8106 |
DC bus contr. communication not possible |
3 |
AD |
AD |
AP |
AP |
|
|
8107 |
Excess current |
3 |
AD |
AD |
AP |
AP |
|
|
8108 |
DC bus overvoltage |
3 |
AD |
AD |
BP1 |
BP1 |
|
|
8109 |
DC bus undervoltage |
3 |
BD2 |
BD2 |
BP2 |
BP2 |
|
|
8110 |
Phase missing |
3 |
BD2 |
BD2 |
CD |
BD2 |
Lexium 52 |
|
8111 |
Shutdown due to tracking deviation |
3 |
BD2 (BD1 in V3.1) |
|
– |
– |
|
|
8112 |
Sercos telegram invalid |
3 |
BD2 |
BD2 |
BD2 |
BD2 |
|
|
8114 |
Device type plate not readable |
3 |
AD |
AD |
AP |
AP |
|
|
8116 |
Commutation error detected |
3 |
AD |
AD |
– |
– |
|
|
8117 |
Motor type plate not readable |
3 |
AD |
AD |
– |
– |
|
|
8119 |
Power stage short-circuit /ground fault |
3 |
AD |
AD |
– |
– |
|
|
8120 |
Power stage overload |
3 |
BD2 |
CD |
– |
– |
|
|
8122 |
Shutdown due to velocity limit |
3 |
BD2 |
CD |
– |
– |
|
|
8123 |
Safe Torque Off incorrect |
3 |
AD |
E |
– |
– |
|
|
8125 |
Motor load high |
2 |
D |
E |
– |
– |
|
|
8126 |
Power stage temperature high |
2 |
D |
E |
– |
– |
|
|
8127 |
Motor temperature high |
2 |
D |
E |
– |
– |
|
|
8129 |
Power stage load high |
2 |
D |
E |
– |
– |
|
|
8132 |
Tracking deviation limit exceeded |
2 |
D |
E |
– |
– |
|
|
8133 |
Speed-dependent current reduction |
2 |
D |
E |
– |
– |
|
|
8134 |
External 24 Vdc too low |
2 |
D |
E |
D |
E |
|
|
8135 |
DC bus voltage low |
2 |
D |
E |
D |
E |
|
|
8136 |
Safe Torque Off active |
2 |
D |
E |
– |
– |
|
|
8137 |
Motorless |
3 |
AD |
AD |
– |
– |
|
|
8138 |
Motor/Drive combination not supported |
3 |
BD2 |
|
– |
– |
|
|
8139 |
DC bus precharge not possible |
3 |
– |
– |
BP1 |
BP1 |
|
|
8140 |
Motor StopTimeLim exceeded |
3 |
BD1 |
BD1 |
– |
– |
|
|
8142 |
Control board overtemperature |
3 |
BD2 |
CD |
BP1 |
BP1 |
|
|
8143 |
Encoder temperature high |
2 |
D |
E |
– |
– |
|
|
8144 |
DC bus short-circuit or ground fault |
3 |
– |
– |
AP |
AP |
|
|
8146 |
DC bus overload |
3 |
– |
– |
BP1 |
BP1 |
|
|
8153 |
DC bus discharge not possible |
3 |
BD2 |
BD2 |
BP1 |
BP1 |
|
|
8157 |
DC bus load high |
2 |
– |
– |
D |
E |
|
|
8161 |
Control board temperature high |
2 |
D |
E |
D |
E |
|
|
8169 |
Sercos Slave comm. disturbance detected |
2 |
D |
E |
D |
E |
|
|
8170 |
Encoder position not accessible |
3 |
BD2 |
D |
– |
– |
|
|
8171 |
Encoder comm. disturbance detected |
2 |
D |
D |
– |
– |
|
|
8177 |
Power board overtemperature |
2 |
– |
– |
BP1 |
BP1 |
|
|
8179 |
Braking resistor load high |
2 |
– |
– |
D |
E |
|
|
8180 |
Power board temperature high |
2 |
– |
– |
D |
E |
|
|
8182 |
External 24 Vdc power supply high |
1 |
D |
E |
D |
E |
|
|
8183 |
Device fallback firmware active |
3 |
AD |
AD |
AP |
AP |
|
|
8184 |
HW/SW combination not supported |
3 |
AD |
AD |
AP |
AP |
|
|
8185 |
Device error detected |
3 |
AD |
AD |
AP |
AP |
|
|
8186 |
DC bus voltage high |
2 |
D |
E |
D |
E |
|
|
8788 |
Wiring error detected |
2 |
D |
E |
– |
– |
|
|
8790 |
Module error detected |
3 |
D |
E |
– |
– |
|
|
8906 |
ControlMode invalid |
3 |
AD |
AD |
– |
– |
|
|
8907 |
Encoder interface invalid |
3 |
AD |
AD |
– |
– |
|
|
8908 |
Unintended motor reaction detected |
3 |
AD |
E |
– |
– |
|
|
8909 |
Motor nameplate parameter invalid |
3 |
AD |
AD |
– |
– |
|
|
8910 |
Reference value invalid |
3 |
BD1 |
E |
– |
– |
|
|
8958 |
Encoder communication not possible |
3 |
BD2 |
CD |
– |
– |
|
|
8959 |
Mains contactor error detected |
3 |
- |
- |
BP1 |
BP1 |
|
|
8960 |
Invalid setting of the mains voltage |
2 |
- |
- |
D |
E |
|
|
8961 |
Phase failure message |
2 |
- |
- |
D |
E |
|
|
8969 |
Motor supply cable not connected |
3 |
AD |
AD |
– |
– |
|
|
8974 |
Brake voltage too low |
21) 32) |
D1) BD12) |
E1) D2) |
– |
– |
|
|
8975 |
Motor commutation invalid |
2 |
D |
E |
– |
– |
|
|
8976 |
Mains phases wiring not correct |
3 |
– |
– |
BP1 |
BP1 |
|
|
8977 |
Motor temp. monitoring disabled |
2 |
D |
E |
– |
– |
|
|
1) for Lexium 62 Double Drive, Lexium 62 ILD Single Drive, and Lexium 52 only. 2) for Lexium 62 ILM only. |
|||||||
The device reactions can be changed by the functions FC_DiagConfigSet2(), FC_DiagConfigSubClassGroupSet(), and FC_DiagConfiSubClassDefaultSet().