Refer to Diagnostic class (standard): 3
|
Default reaction |
||
|---|---|---|
|
BD2 |
CD |
|
|
– |
– |
The motor is overloaded or the power supplied to the motor is too high. The overload level has increased to 100 %. The current overload of the drive is shown in the parameter DriveOverload.
|
Cause |
Solution |
|---|---|
|
The holding brake is not released (cable break, power outside the 24 V +/- 10% range). |
Verify and correct if necessary the brake and the wiring. |
|
The lubrication system is not functioning correctly. |
Verify and correct if necessary the lubrication |
|
Blunt tool. |
Verify and replace if necessary the tool. |
|
The motor is vibrating. |
Verify and correct if necessary the controller parameters. |
|
The suspended axis is too heavy or the weight compensation is incorrect. |
oVerify and correct if necessary the drive sizing and the weight distribution. oDrive/accelerate the system at a slower speed. |
|
The motor is de-magnetized. |
Replace the motor. |