8117 Motor type plate not readable
Refer to Diagnostic class (standard): 3
|
Default reaction |
||
|---|---|---|
|
AD |
AD |
|
|
- |
- |
The electronic motor type plate cannot be read from the encoder or contains invalid data.
|
Cause |
Solution |
|---|---|
|
Detected wiring error: The encoder cable is not correct. |
Verify and correct if necessary the wiring. |
|
The control voltage of the device (24 Vdc) is too low. |
Verify and correct if necessary control voltage. |
|
Detected hardware error: The encoder is damaged. |
Exchange the motor or the encoder. |
|
The setting of the parameter MotorIdentification is incorrect (in the logger of the drive the Parameter 1 has the value 407). |
Set MotorIdentification to the correct value. |