8171 Encoder comm. disturbance detected

Description

Refer to Diagnostic class (standard): 2

Device reactions

Default reaction

Minimum reaction

Drive

D

E

Power supply

-

-

An error is detected while reading data from the motor encoder via the serial interface.

Cause

Solution

Detected wiring error: Encoder cable is not correct.

Verify and correct if necessary the wiring.

The control voltage of the device (24 Vdc) is too low.

Verify and correct if necessary the control voltage.

Detected hardware error: Encoder is inoperable.

Change out the motor or the encoder.