FB_ExceptionHandler - SetException (Method)
Type: |
Method |
Available as of: |
V1.3.0.0 |
Versions: |
current version |
Method for entering and deleting exceptions in a (global) exception list (ST_ExceptionList).
NOTE: The functionality of the method equates to the FC_SetException function. The method additionally triggers messages for the Application Logger via the logger point of the FB_ExceptionHandler.
To add an exception via iq_stException (ST_Exception) to the exception list in iq_stExceptionList (ST_ExceptionList), call the method with i_xExceptionActive := TRUE.
To delete a delayed exception, where timDelayTime > 0, before becoming active or to acknowledge an active exception, where xAutoQuit := TRUE, call the method with i_xExceptionActive := FALSE and the relevant data in iq_stException (ST_Exception) and in iq_stExceptionList (ST_ExceptionList).
This information is also added to the logging list in iq_stLogDataList (ST_LogDataList).
NOTE: The following parameters in iq_stException (ST_Exception) must not be modified in your application. These values are written by the method:
otodTimeStamp
otodElapsedTime
otodReactionTimeStamp
Input |
Data type |
Description |
---|---|---|
i_xExceptionActive |
BOOL |
TRUE: Add the exception to the specified exception list. FALSE: Delete a delayed exception before becoming active or acknowledge an active exception where xAutoQuit := TRUE. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal GD.ET_Diag.Ok equates to an exception message. |
|
q_etDiagExt |
POU specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> exception message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
Input/Output |
Data type |
Description |
---|---|---|
iq_stException |
Exception that shall be entered into the global exception list. |
|
iq_stExceptionList |
Global exception list |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
93 |
The delay is still active. The exception has not been set yet. |
|
OK |
91 |
The exception was removed with AutoQuit. |
|
OK |
92 |
The exception was set successfully. |
|
OK |
0 |
Ok |
|
ControllerConditionInvalid |
6 |
The controller is invalid. |
|
ControllerConditionInvalid |
90 |
The real-time clock was not set. |
|
LimitReached |
44 |
Overflow of the exception list |
|
UnexpectedProgramBehavior |
46 |
Initialization of the exception list failed. |
Enumeration name: |
ControllerInvalid |
Enumeration value: |
6 |
Description: |
The controller is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
The controller does not provide the required conditions. |
For more details, refer to the q_sMsg output. |
DelayStillActiveExceptionNotSet
Enumeration name: |
DelayStillActiveExceptionNotSet |
Enumeration value: |
93 |
Description: |
The delay is still active. The exception has not been set yet. |
The delay is still active, the exception has not yet been entered into the global exception list.
Enumeration name: |
ExceptionListOverflow |
Enumeration value: |
44 |
Description: |
Overflow of the exception list |
Issue |
Cause |
Solution |
---|---|---|
- |
The maximum number of exceptions in the global exception list specified by the Gc_udiMaxNumberOfExceptions global parameter was exceeded. |
Increase the value of the Gc_udiMaxNumberOfExceptions global parameter. |
Enumeration name: |
ExceptionRemovedByAutoQuit |
Enumeration value: |
91 |
Description: |
The exception was removed with AutoQuit. |
The exception was removed by acknowledging it automatically.
Enumeration name: |
ExceptionSuccessfullySet |
Enumeration value: |
92 |
Description: |
The exception was set successfully. |
The exception successfully has been entered into the global exception list.
Enumeration name: |
InitExceptionListFailed |
Enumeration value: |
46 |
Description: |
Initialization of the exception list failed. |
Issue |
Cause |
Solution |
---|---|---|
- |
Initialization of the exception list failed. - An internal execution error occured. |
Try to initialize the exception list using the FC_InitExceptionList function. Please inform the support team about this error. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Initialization value of the q_etDiagExt output.
Exception already entered to exception list.
Enumeration name: |
RealtimeClockNotSet |
Enumeration value: |
90 |
Description: |
The real-time clock was not set. |
Issue |
Cause |
Solution |
---|---|---|
- |
The real time clock of the controller has not been set. |
Initialize the real time clock of the controller. |