GearOut

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive,

Lexium LXM62 Drive,

Lexium ILM62 Drive Module,

LXM62 Safety Module, ILM62 Safety Module

Traceable

Yes

Functional Description

GearIn and GearOut are used to enter a gear factor between motor and load. GearOut indicates the number of teeth at the gear output (OUT) on the machine side.

Parameters GearIn and GearOut of the drive

G-SE-0061412.1.gif

 

 

i = load gear (RevsMotorshaft/RevsDriveshaft) = GearOut/GearIn

See also calculation of adjustable values for the J_Load parameter.

Example: i = 10 -> GearIn = 1, GearOut = 10

NOTE: Modifications to the parameter are only applied during the Sercos phase up (communication phase 0 => communication phase 4).

The following graphic shows the dependency with other object parameters for rotary drives:

G-SE-0061424.2.gif

 

 

Yellow parameters are input parameters, whose values are taken over by the Sercos phase up. Green parameters are input parameters, whose values are taken over immediately. Gray parameters are output parameters. Thick arrows show that a parameter makes an impact on another parameter immediately by the input. Thin arrows show that a parameter does not have an impact until the next Sercos phase up or when the dependent parameter is entered. The arrow indicates the effective direction of the dependency.

Example:

Entering J_Load has a direct impact on the parameter MaxAcc. A revision of MaxAcc only has an impact on ControllerStopDec if,

oa Sercos phase up takes place or

othe parameter ControllerStopDec is modified.